Tube Reducer (Stem)

Manufacturer Clippard Minimatic
Description Tube Reducer (Stem) - PQ-TRS0405 - Elbow Union bulk quantity
Part Number PQ-TRS0405-BLK
Product selection
Selector Part Number Description Tubing "A" "B" "C" "D1" Dia.
1 PQ-TRS0405-BLK Tube Reducer (Stem) - PQ-TRS0405 - Elbow Union bulk quantity 5/32” 1.320” 0.690” 0.410” 1/8”
2 PQ-TRS0405-PKG Tube Reducer (Stem) - PQ-TRS0405 - Elbow Union pack of 10 5/32” 1.320” 0.690” 0.410” 1/8”
3 PQ-TRS0508-BLK Tube Reducer (Stem) - PQ-TRS0508 - Elbow Union bulk quantity 1/4” 1.400” 0.810” 0.524” 5/32”
4 PQ-TRS0508-PKG Tube Reducer (Stem) - PQ-TRS0508 - Elbow Union pack of 10 1/4” 1.400” 0.810” 0.524” 5/32”
5 PQ-TRS0810-BLK Tube Reducer (Stem) - PQ-TRS0810 - Elbow Union bulk quantity 5/16” 1.480” 0.850” 0.580” 1/4”
6 PQ-TRS0810-PKG Tube Reducer (Stem) - PQ-TRS0810 - Elbow Union pack of 10 5/16” 1.480” 0.850” 0.580” 1/4”
7 PQ-TRS0812-BLK Tube Reducer (Stem) - PQ-TRS0812 - Elbow Union bulk quantity 3/8” 1.610” 0.990” 0.720” 1/4”
8 PQ-TRS0812-PKG Tube Reducer (Stem) - PQ-TRS0812 - Elbow Union pack of 10 3/8” 1.610” 0.990” 0.720” 1/4”
9 PQ-TRS1216-BLK Tube Reducer (Stem) - PQ-TRS1216 - Elbow Union bulk quantity 1/2” 1.730” 0.990” 0.850” 3/8”
10 PQ-TRS1216-PKG Tube Reducer (Stem) - PQ-TRS1216 - Elbow Union pack of 10 1/2” 1.730” 0.990” 0.850” 3/8”
Part Number
Description
Tubing
"A"
"B"
"C"
"D1" Dia.
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA