Tee Reducer

Manufacturer Clippard Minimatic
Description Tee Reducer - PQ-TR0504 - Elbow Union bulk quantity
Part Number PQ-TR0504-BLK
Product selection
Selector Part Number Description Tube "A" Tube "B" "A" "C" "R"
1 PQ-TR0504-BLK Tee Reducer - PQ-TR0504 - Elbow Union bulk quantity 5/32” 1/8” 0.910” 0.410” 1.385”
2 PQ-TR0504-PKG Tee Reducer - PQ-TR0504 - Elbow Union pack of 5 5/32” 1/8” 0.910” 0.410” 1.385”
3 PQ-TR0805-BLK Tee Reducer - PQ-TR0805 - Elbow Union bulk quantity 1/4” 5/32” 1.050” 0.524” 1.570”
4 PQ-TR0805-PKG Tee Reducer - PQ-TR0805 - Elbow Union pack of 5 1/4” 5/32” 1.050” 0.524” 1.570”
5 PQ-TR1008-BLK Tee Reducer - PQ-TR1008 - Elbow Union bulk quantity 5/16” 1/4” 1.170” 0.580” 1.835”
6 PQ-TR1008-PKG Tee Reducer - PQ-TR1008 - Elbow Union pack of 5 5/16” 1/4” 1.170” 0.580” 1.835”
7 PQ-TR1208-BLK Tee Reducer - PQ-TR1208 - Elbow Union bulk quantity 3/8” 1/4” 1.380” 0.720” 2.160”
8 PQ-TR1208-PKG Tee Reducer - PQ-TR1208 - Elbow Union pack of 5 3/8” 1/4” 1.380” 0.720” 2.160”
9 PQ-TR1612-BLK Tee Reducer - PQ-TR1612 - Elbow Union bulk quantity 1/2” 3/8” 1.600” 0.850” 2.240”
10 PQ-TR1612-PKG Tee Reducer - PQ-TR1612 - Elbow Union pack of 5 1/2” 3/8” 1.600” 0.850” 2.240”
Part Number
Description
Tube "A"
Tube "B"
"A"
"C"
"R"
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page