Stainless Steel Bulkhead Connector

Manufacturer Clippard Minimatic
Description S/S Push-Quick Bulkhead Connector, 5/32”, #10-32
Part Number PQS-BC05N
Product selection
Selector Part Number Description  Temperature TUBE SIZE "C" "H" "T" THREAD SIZE
1 PQS-BC05N S/S Push-Quick Bulkhead Connector, 5/32”, #10-32 5/32 0,953 0,413 14mm 10-32 M12X1
2 PQS-BC05P S/S Push-Quick Bulkhead Connector, 5/32”, 1/8” NPT 5/32 1,071 0,413 14mm 1/8 NPT M12X1
3 PQS-BC05Q S/S Push-Quick Bulkhead Connector, 5/32”, 1/4” NPT 5/32 1,191 0,413 17mm 1/4 NPT M12X1
4 PQS-BC08N S/S Push-Quick Bulkhead Connector, 1/4”, #10-32 1/4 1,031 0,512 17mm 10-32 M14X1
5 PQS-BC08P S/S Push-Quick Bulkhead Connector, 1/4”, 1/8” NPT 1/4 1,15 0,512 17mm 1/8 NPT M14X1
6 PQS-BC08Q S/S Push-Quick Bulkhead Connector, 1/4”, 1/4” NPT 1/4 1,268 0,512 17mm 1/4 NPT M14X1
7 PQS-BC08W S/S Push-Quick Bulkhead Connector, 1/4”, 3/8” NPT 1/4 1,307 0,512 19mm 3/8 NPT M14X1
8 PQS-BC12P S/S Push-Quick Bulkhead Connector, 3/8”, 1/8” NPT 3/8 1,339 0,689 21mm 1/8 NPT M19X1
9 PQS-BC12Q S/S Push-Quick Bulkhead Connector, 3/8”, 1/4” NPT 3/8 1,457 0,689 21mm 1/4 NPT M19X1
10 PQS-BC12W S/S Push-Quick Bulkhead Connector, 3/8”, 3/8” NPT 3/8 1,496 0,689 21mm 3/8 NPT M19X1
Part Number
Description
 Temperature
TUBE SIZE
"C"
"H"
"T"
THREAD SIZE
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA