| 1 |
33 |
NPV4-2D-06-24 |
3-Way Dual Tube Pinch Valve, 1.5" Dia., 3/16" ID-5/16" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 2 |
34 |
NPV4-2D-06-12 |
3-Way Dual Tube Pinch Valve, 1.5" Dia., 3/16" ID-5/16" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 3 |
35 |
NPV4-1O-27-24 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 4 |
36 |
NPV4-1O-27-12 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 5 |
37 |
NPV4-1O-07-24 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 6 |
38 |
NPV4-1O-07-12 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 7 |
39 |
NPV4-1O-06-24 |
2-Way N.O. Pinch Valve, 1.5" Dia., 3/16" ID-5/16" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 8 |
40 |
NPV4-1O-06-12 |
2-Way N.O. Pinch Valve, 1.5" Dia., 3/16" ID-5/16" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 9 |
41 |
NPV4-1C-27-24 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 10 |
42 |
NPV4-1C-27-12 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 11 |
43 |
NPV4-1C-07-24 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 12 |
44 |
NPV4-1C-07-12 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID-3/8" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 13 |
45 |
NPV4-1C-06-24 |
2-Way N.C. Pinch Valve, 1.5" Dia., 3/16" ID-5/16" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 14 |
46 |
NPV4-1C-06-12 |
2-Way N.C. Pinch Valve, 1.5" Dia., 3/16" ID-5/16" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 15 |
47 |
NPV3-2D-25-24 |
3-Way Dual Tube Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 16 |
48 |
NPV3-2D-25-12 |
3-Way Dual Tube Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 17 |
1 |
NPV3-2D-05-24 |
3-Way Dual Tube Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 18 |
2 |
NPV3-2D-05-12 |
3-Way Dual Tube Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 19 |
3 |
NPV3-2D-04-24 |
3-Way Dual Tube Pinch Valve, 1.250" Dia., 1/16" ID-3/16" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 20 |
4 |
NPV3-2D-04-12 |
3-Way Dual Tube Pinch Valve, 1.250" Dia., 1/16" ID-3/16" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 21 |
5 |
NPV3-1O-25-24 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 22 |
6 |
NPV3-1O-25-12 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 23 |
7 |
NPV3-1O-05-24 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 24 |
8 |
NPV3-1O-05-12 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 25 |
9 |
NPV3-1O-04-24 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/16" ID-3/16" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 26 |
10 |
NPV3-1O-04-12 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/16" ID-3/16" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 27 |
11 |
NPV3-1C-25-24 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 28 |
12 |
NPV3-1C-25-12 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 29 |
13 |
NPV3-1C-05-24 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 30 |
14 |
NPV3-1C-05-12 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID-1/4" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 31 |
15 |
NPV3-1C-04-24 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/16" ID-3/16" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 32 |
16 |
NPV3-1C-04-12 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/16" ID-3/16" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
4.2 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 33 |
17 |
NPV2-2D-23-24 |
3-Way Dual Tube Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 34 |
18 |
NPV2-2D-23-12 |
3-Way Dual Tube Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 35 |
19 |
NPV2-2D-03-24 |
3-Way Dual Tube Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 36 |
20 |
NPV2-2D-03-12 |
3-Way Dual Tube Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 37 |
21 |
NPV2-2D-02-24 |
3-Way Dual Tube Pinch Valve, 1" Dia., 1/32" ID-3/32" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 38 |
22 |
NPV2-2D-02-12 |
3-Way Dual Tube Pinch Valve, 1" Dia., 1/32" ID-3/32" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 39 |
23 |
NPV2-1O-23-24 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 40 |
24 |
NPV2-1O-23-12 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 41 |
25 |
NPV2-1O-03-24 |
2-Way N.O. Pinch Valve, 1" Dia, 1/16" ID-1/8" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 42 |
26 |
NPV2-1O-03-12 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 43 |
27 |
NPV2-1O-02-24 |
2-Way N.O. Pinch Valve, 1" Dia., 1/32" ID-3/32" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 44 |
28 |
NPV2-1O-02-12 |
2-Way N.O. Pinch Valve, 1" Dia., 1/32" ID-3/32" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 45 |
29 |
NPV2-1C-23-24 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 46 |
30 |
NPV2-1C-23-12 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 47 |
31 |
NPV2-1C-03-24 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 48 |
32 |
NPV2-1C-03-12 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID-1/8" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 49 |
49 |
NPV2-1C-02-24 |
2-Way N.C. Pinch Valve, 1" Dia., 1/32" ID-3/32" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
24 VDC |
| 50 |
50 |
NPV2-1C-02-12 |
2-Way N.C. Pinch Valve, 1" Dia., 1/32" ID-3/32" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
#4-40. M3 also available. |
5 to 25 ms |
12 VDC |
| 51 |
51 |
NPV1-2D-01-24 |
3-Way Dual Tube Pinch Valve, 0.75" Dia., 0.030" ID-0.065" OD Tubing, 24 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
1.0 Watt |
18" Wire Leads |
#2-56. M2 also available. |
5 to 25 ms |
24 VDC |
| 52 |
52 |
NPV1-2D-01-12 |
3-Way Dual Tube Pinch Valve, 0.75" Dia., 0.030" ID-0.065" OD Tubing, 12 VDC |
3-Way Dual Tube |
Air, Water, Gas & Fluids |
30 psi |
1.0 Watt |
18" Wire Leads |
#2-56. M2 also available. |
5 to 25 ms |
12 VDC |
| 53 |
53 |
NPV1-1O-01-24 |
2-Way N.O. Pinch Valve, 0.75" Dia., 0.030" ID-0.065" OD Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
1.0 Watt |
18" Wire Leads |
#2-56. M2 also available. |
5 to 25 ms |
24 VDC |
| 54 |
54 |
NPV1-1O-01-12 |
2-Way N.O. Pinch Valve, 0.75" Dia., 0.030" ID-0.065" OD Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Fluids |
30 psi |
1.0 Watt |
18" Wire Leads |
#2-56. M2 also available. |
5 to 25 ms |
12 VDC |
| 55 |
55 |
NPV1-1C-01-24 |
2-Way N.C. Pinch Valve, 0.75" Dia., 0.030" ID-0.065" OD Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
1.0 Watt |
18" Wire Leads |
#2-56. M2 also available. |
5 to 25 ms |
24 VDC |
| 56 |
56 |
NPV1-1C-01-12 |
2-Way N.C. Pinch Valve, 0.75" Dia., 0.030" ID-0.065" OD Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Fluids |
30 psi |
1.0 Watt |
18" Wire Leads |
#2-56. M2 also available. |
5 to 25 ms |
12 VDC |
| 57 |
57 |
NPV2-1CP-03-12 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Medical Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 58 |
58 |
NPV2-1CP-03-24 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Medical Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 59 |
59 |
NPV2-1CP-23-12 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Food Grade Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 60 |
60 |
NPV2-1CP-23-24 |
2-Way N.C. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Food Grade Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 61 |
61 |
NPV3-1CP-05-12 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Medical Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 62 |
62 |
NPV3-1CP-05-24 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Medical Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 63 |
63 |
NPV3-1CP-25-12 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Food Grade Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 64 |
64 |
NPV3-1CP-25-24 |
2-Way N.C. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Food Grade Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 65 |
65 |
NPV4-1CP-07-12 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Medical Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 66 |
66 |
NPV4-1CP-07-24 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Medical Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 67 |
67 |
NPV4-1CP-27-12 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Food Grade Tubing, 12 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 68 |
68 |
NPV4-1CP-27-24 |
2-Way N.C. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Food Grade Tubing, 24 VDC |
2-Way Normally-Closed |
Air, Water, Gas & Compatible Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 69 |
69 |
NPV2-1OP-03-12 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Medical Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 70 |
70 |
NPV2-1OP-03-24 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Medical Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
30 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 71 |
71 |
NPV2-1OP-23-12 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Food Grade Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 72 |
72 |
NPV2-1OP-23-24 |
2-Way N.O. Pinch Valve, 1" Dia., 1/16" ID x 1/8" OD / Food Grade Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
14 psi |
1.5 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 73 |
73 |
NPV3-1OP-05-12 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Medical Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 74 |
74 |
NPV3-1OP-05-24 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Medical Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
20 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 75 |
75 |
NPV3-1OP-25-12 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Food Grade Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 76 |
76 |
NPV3-1OP-25-24 |
2-Way N.O. Pinch Valve, 1.250" Dia., 1/8" ID x 1/4" OD / Food Grade Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
14 psi |
4.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 77 |
77 |
NPV4-1OP-07-12 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Medical Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 78 |
78 |
NPV4-1OP-07-24 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Medical Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
20 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |
| 79 |
79 |
NPV4-1OP-27-12 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Food Grade Tubing, 12 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
12 VDC |
| 80 |
80 |
NPV4-1OP-27-24 |
2-Way N.O. Pinch Valve, 1.5" Dia., 1/4" ID x 3/8" OD / Food Grade Tubing, 24 VDC |
2-Way Normally-Open |
Air, Water, Gas & Compatible Fluids |
9 psi |
7.2 Watts |
18" Wire Leads |
Panel |
5 to 25 ms |
24 VDC |