Minimatic Quick Connect

Manufacturer Clippard Minimatic
Description Minimatic Quick Connect - MQC-2S
Part Number MQC-2S
Product selection
Selector Part Number Description Description Type Material Stud Thread For Use With Installation Mounting Seals Working Pressure Air Flow Use Options Triple Barb
1 MQC-2S Minimatic Quick Connect - MQC-2S QC Assembly One way check quick connect assembly of valve body MQC-V2 and hose connector MQC-F Body- brass, Stem- brass Buna-N 0 to 300 psig 3.0 scfm @ 50 psig ; 5.8 scfm @ 100 psig Order MQC-2
2 MQC-3S Minimatic Quick Connect - MQC-3S QC Assembly One way check quick connect assembly of valve body MQC-V3 and hose connector MQC-F Body- brass, Stem- brass Buna-N 0 to 300 psig 3.0 scfm @ 50 psig ; 5.8 scfm @ 100 psig Order MQC-3 or MQC-3-M5 (metric)
3 MQC-F2S Minimatic Quick Connect - MQC-F2S Hose Connector Brass I.D. of knurled end screws onto male end of valve bodies Subminiature VYH1-0402-CLT 1/16” ID vinyl hose Simply push hose onto barbed end and secure with slip-over hose clamp furnished Buna-N (-ENP) Order MQC-F2
4 MQC-FS Minimatic Quick Connect - MQC-FS Hose Connector Brass I.D. of knurled end screws onto male end of valve bodies 1/8” I.D. Vinyl, Buna-N or braided hose Simply push hose onto barbed end and secure with hose clamp 5000-1, 5000-2 or 5000-1A. Buna-N (-ENP) Order MQC-F
5 MQC-FT Minimatic Quick Connect - MQC-FT #10-32 Connector Brass Outlet is tapped #10-32 or M5 Metric. I.D. of knurled end screws onto male end of valve bodies: MQC-V2, MQC-V3, MQC-VP Outlet mounts with #10-32 (M5) short coupling 11999 Buna-N (-ENP), (-M5)
6 MQC-V2 Minimatic Quick Connect - MQC-V2 Valve Body Brass #10-32 male In panel or bracket to 1/4” thick with two 7/16” mounting nuts and lockwashers furnished; also screws directly into operative unit or manifold Buna-N For connection with external shut-off to external hose, use hose connectors: MQC-F, MQC-FT, MQC-F2 (-ENP)
7 MQC-V3 Minimatic Quick Connect - MQC-V3 Valve Body Brass Tapped #10-32 In panel or bracket to 1/4” thick with two 7/16” mounting nuts and lockwashers furnished; like MQC-V2, but end is tapped #10-32 instead of threaded Buna-N For connection with external shut-off to external hose, use hose connectors: MQC-F, MQC-FT, MQC-F2 (-ENP), (-M5)
8 MQC-VP Minimatic Quick Connect - MQC-VP Valve Body Brass 1/8” NPT base; 5/16-24 body Buna-N For connection with external shut-off to external hose, use hose connectors: MQC-F, MQC-FT, MQC-F2 (-ENP), (-MR)
Part Number
Description
Description
Type
Material
Stud
Thread
For Use With
Installation
Mounting
Seals
Working Pressure
Air Flow
Use
Options
Triple Barb
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA