Minimatic Connector Fittings

Manufacturer Clippard Minimatic
Description Minimatic Connector Fittings - 11761-7 - Elbow Union bulk quantity
Part Number 11761-7-BLK
Product selection
Selector Part Number Description Description Material Thread Gaskets Seals Use Replacement Ferrule & Nut Options Features
1 11761-7-BLK Minimatic Connector Fittings - 11761-7 - Elbow Union bulk quantity #10-32 Connector Brass #10-32 both ends Buna-N 2 furnished For coupling cylinders directly to valves, and many other coupling arrangements (-ENP)
2 11761-7-PKG Minimatic Connector Fittings - 11761-7 - Elbow Union pack of 25 #10-32 Connector Brass #10-32 both ends Buna-N 2 furnished For coupling cylinders directly to valves, and many other coupling arrangements (-ENP)
3 15004-BLK Minimatic Connector Fittings - 15004 - Elbow Union bulk quantity Hex Coupling Brass #10-32 tapped (M5) For coupling two #10-32 (M5) male fittings (-M5), (-ENP)
4 15004-PKG Minimatic Connector Fittings - 15004 - Elbow Union pack of 10 Hex Coupling Brass #10-32 tapped (M5) For coupling two #10-32 (M5) male fittings (-M5), (-ENP)
5 15010-BLK Minimatic Connector Fittings - 15010 - Elbow Union bulk quantity #10-32 Coupling Brass #10-32 Buna-N furnished To provide extension for convenience in assembling components (-ENP)
6 15010-PKG Minimatic Connector Fittings - 15010 - Elbow Union pack of 10 #10-32 Coupling Brass #10-32 Buna-N furnished To provide extension for convenience in assembling components (-ENP)
7 15453-BLK Minimatic Connector Fittings - 15453 - Elbow Union bulk quantity #10-32 Coupling Stainless steel #10-32 Loctite necessary Excellent for a surface to surface connection of female #10-32 products
8 15453-PKG Minimatic Connector Fittings - 15453 - Elbow Union pack of 10 #10-32 Coupling Stainless steel #10-32 Loctite necessary Excellent for a surface to surface connection of female #10-32 products
9 3810-1-BLK Minimatic Connector Fittings - 3810-1 - Elbow Union bulk quantity Compression Fitting Brass 1/8” NPT Joins standard size pipe to 3811-1-RL copper or NYT1-0403-CLT nylon tubing #15155 (-ENP) One piece ferrule and nut for fast, easy insertion of tube
10 3810-1-PKG Minimatic Connector Fittings - 3810-1 - Elbow Union pack of 10 Compression Fitting Brass 1/8” NPT Joins standard size pipe to 3811-1-RL copper or NYT1-0403-CLT nylon tubing #15155 (-ENP) One piece ferrule and nut for fast, easy insertion of tube
11 3810-2-BLK Minimatic Connector Fittings - 3810-2 - Elbow Union bulk quantity Compression Fitting Brass 1/16” NPT Joins standard size pipe to 3811-1-RL copper or NYT1-0403-CLT nylon tubing #15155 (-ENP) One piece ferrule and nut for fast, easy insertion of tube
12 3810-2-PKG Minimatic Connector Fittings - 3810-2 - Elbow Union pack of 10 Compression Fitting Brass 1/16” NPT Joins standard size pipe to 3811-1-RL copper or NYT1-0403-CLT nylon tubing #15155 (-ENP) One piece ferrule and nut for fast, easy insertion of tube
Part Number
Description
Description
Material
Thread
Gaskets
Seals
Use
Replacement Ferrule & Nut
Options
Features
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA