1

Latching 10 mm Miniature Valves - 2-Way & 3-Way Valves

Manufacturer Clippard Minimatic
Description Latching 10 mm Miniature Valves - 2-Way - 12 VDC
Part number E2L10C-7W012
Product selection
Selector Type Part No. Connector Orifice Voltage Wattage Pressure Range
1 2-Way E2L10C-7W012 Wire Leads 0.030'' 12 VDC 2 0 to 110 psig / 7.6 bar
2 2-Way E2L10C-7W024 Wire Leads 0.030'' 24 VDC 2 0 to 110 psig / 7.6 bar
3 3-Way E3L10C-7W012 Wire Leads 0.030'' 12 VDC 2 0 to 110 psig / 7.6 bar
4 3-Way E3L10C-7W024 Wire Leads 0.030'' 24 VDC 2 0 to 110 psig / 7.6 bar
Type
Part No.
Connector
Orifice
Voltage
Wattage
Pressure Range
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA