Manufacturer Clippard Minimatic
Description Gaskets - 11761-2 - Elbow Union bulk quantity
Part Number 11761-2-BLK
Product selection
Selector Part Number Description Description Material Use Temperature Range
1 11761-2-BLK Gaskets - 11761-2 - Elbow Union bulk quantity Buna-N Gasket Buna-N Buna-N gasket is designed for use with #10-32 threads; included with packaged Clippard fittings; replaces 11761-5 -40 to 250°F
2 11761-2-PKG Gaskets - 11761-2 - Elbow Union pack of 25 Buna-N Gasket Buna-N Buna-N gasket is designed for use with #10-32 threads; included with packaged Clippard fittings; replaces 11761-5 -40 to 250°F
3 11761-4-BLK Gaskets - 11761-4 - Elbow Union bulk quantity Nylon Gasket Nylon Designed for use with #10-32 threads in applications that require nylon for chemical compatibility 40 to 200°F
4 11761-4-PKG Gaskets - 11761-4 - Elbow Union pack of 25 Nylon Gasket Nylon Designed for use with #10-32 threads in applications that require nylon for chemical compatibility 40 to 200°F
5 11761-7-BLK Gaskets - 11761-7 - Elbow Union bulk quantity EPDM Gasket EPDM Designed for use with #10-32 threads in applications that require EPDM for low temperature or chemical compatibility; do not use with petroleum-based lubricants -60 to 300°F
6 11761-7-PKG Gaskets - 11761-7 - Elbow Union pack of 25 EPDM Gasket EPDM Designed for use with #10-32 threads in applications that require EPDM for low temperature or chemical compatibility; do not use with petroleum-based lubricants -60 to 300°F
7 11761-8-BLK Gaskets - 11761-8 - Elbow Union bulk quantity Viton Gasket Viton Designed for use with #10-32 threads in high temperature applications -20 to 450°F
8 11761-8-PKG Gaskets - 11761-8 - Elbow Union pack of 25 Viton Gasket Viton Designed for use with #10-32 threads in high temperature applications -20 to 450°F
Part Number
Description
Description
Material
Use
Temperature Range
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA