Female Elbow

Manufacturer Clippard Minimatic
Description Female Elbow - PQ-FE04N - Elbow Union bulk quantity
Part Number PQ-FE04N-BLK
Product selection
Selector Part Number Description Tubing Thread "T" "A" "C" "H" Hex. "R"
1 PQ-FE04N-BLK Female Elbow - PQ-FE04N - Elbow Union bulk quantity 1/8” #10-32 0.830” 0.410” 7/16” 0.720”
2 PQ-FE04N-PKG Female Elbow - PQ-FE04N - Elbow Union pack of 5 1/8” #10-32 0.830” 0.410” 7/16” 0.720”
3 PQ-FE04P-BLK Female Elbow - PQ-FE04P - Elbow Union bulk quantity 1/8” 1/8” NPT 0.950” 0.410” 1/2” 0.720”
4 PQ-FE04P-PKG Female Elbow - PQ-FE04P - Elbow Union pack of 5 1/8” 1/8” NPT 0.950” 0.410” 1/2” 0.720”
5 PQ-FE05N-BLK Female Elbow - PQ-FE05N - Elbow Union bulk quantity 5/32” #10-32 0.850” 0.410” 7/16” 0.722”
6 PQ-FE05N-PKG Female Elbow - PQ-FE05N - Elbow Union pack of 5 5/32” #10-32 0.850” 0.410” 7/16” 0.722”
7 PQ-FE05P-BLK Female Elbow - PQ-FE05P - Elbow Union bulk quantity 5/32” 1/8” NPT 0.990” 0.410” 7/16” 0.722”
8 PQ-FE05P-PKG Female Elbow - PQ-FE05P - Elbow Union pack of 5 5/32” 1/8” NPT 0.990” 0.410” 7/16” 0.722”
9 PQ-FE05Q-BLK Female Elbow - PQ-FE05Q - Elbow Union bulk quantity 5/32” 1/4” NPT 0.980” 0.410” 9/16” 0.722”
10 PQ-FE05Q-PKG Female Elbow - PQ-FE05Q - Elbow Union pack of 5 5/32” 1/4” NPT 0.980” 0.410” 9/16” 0.722”
11 PQ-FE08N-BLK Female Elbow - PQ-FE08N - Elbow Union bulk quantity 1/4” #10-32 0.940” 0.524” 7/16” 0.840”
12 PQ-FE08N-PKG Female Elbow - PQ-FE08N - Elbow Union pack of 5 1/4” #10-32 0.940” 0.524” 7/16” 0.840”
13 PQ-FE08P-BLK Female Elbow - PQ-FE08P - Elbow Union bulk quantity 1/4” 1/8” NPT 1.030” 0.524” 7/16” 0.840”
14 PQ-FE08P-PKG Female Elbow - PQ-FE08P - Elbow Union pack of 5 1/4” 1/8” NPT 1.030” 0.524” 7/16” 0.840”
15 PQ-FE08Q-BLK Female Elbow - PQ-FE08Q - Elbow Union bulk quantity 1/4” 1/4” NPT 1.190” 0.524” 9/16” 0.840”
16 PQ-FE08Q-PKG Female Elbow - PQ-FE08Q - Elbow Union pack of 5 1/4” 1/4” NPT 1.190” 0.524” 9/16” 0.840”
17 PQ-FE10P-BLK Female Elbow - PQ-FE10P - Elbow Union bulk quantity 5/16” 1/8” NPT 1.120” 0.580” 7/16” 0.900”
18 PQ-FE10P-PKG Female Elbow - PQ-FE10P - Elbow Union pack of 5 5/16” 1/8” NPT 1.120” 0.580” 7/16” 0.900”
19 PQ-FE10Q-BLK Female Elbow - PQ-FE10Q - Elbow Union bulk quantity 5/16” 1/4” NPT 1.220” 0.580” 9/16” 0.900”
20 PQ-FE10Q-PKG Female Elbow - PQ-FE10Q - Elbow Union pack of 5 5/16” 1/4” NPT 1.220” 0.580” 9/16” 0.900”
21 PQ-FE12Q-BLK Female Elbow - PQ-FE12Q - Elbow Union bulk quantity 3/8” 1/4” NPT 1.390” 0.720” 11/16” 1.100”
22 PQ-FE12Q-PKG Female Elbow - PQ-FE12Q - Elbow Union pack of 5 3/8” 1/4” NPT 1.390” 0.720” 11/16” 1.100”
23 PQ-FE12W-BLK Female Elbow - PQ-FE12W - Elbow Union bulk quantity 3/8” 3/8” NPT 1.420” 0.720” 7/8” 1.100”
24 PQ-FE12W-PKG Female Elbow - PQ-FE12W - Elbow Union pack of 5 3/8” 3/8” NPT 1.420” 0.720” 7/8” 1.100”
Part Number
Description
Tubing
Thread "T"
"A"
"C"
"H" Hex.
"R"
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page