3

EVP Proportional Control Valves, Manifold Mount

Manufacturer Clippard Minimatic
Description EVP Proportional Control Valves, Manifold Mount - Connector - 5 VDC-0,009'' dia. - 100 psig
Part number EC-PM-05-09A0
Product selection
Selector Numbering System Description
1 C Connector
2 T Terminal Spades
3 V Wire Leads
Numbering System
Description
Selector Numbering System Voltage
1 05 5 VDC
2 10 12 VDC
3 20 24 VDC
Numbering System
Voltage
Selector Numbering System Orifice
1 09 0,009'' dia.
2 13 0,013'' dia.
3 25 0,025'' dia.
4 40 0,040'' dia.
5 60 0,060'' dia.
Numbering System
Orifice
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA