2

EM Series Manifolds

Manufacturer Clippard Minimatic
Description EM Series Manifold - 2 Stations, Single-Sided
Part number 15681-2
Matière Black anodized aluminum
Product selection
Selector Part No. Stations Mounting Inlet Ports Outlet Ports Length "L" Mtg. "M" "A" Option
1 15681-2 2 Single-Sided #10-32 1/8" NPT #10-32 1.48 0.74 0,37 -
2 15681-4 4 Single-Sided #10-32 1/8" NPT #10-32 2.96 1.48 0,74 -
3 15681-6 6 Single-Sided #10-32 1/8" NPT #10-32 4.44 2.96 0,74 -
4 15681-8 8 Single-Sided #10-32 1/8" NPT #10-32 5.92 4.44 0,74
5 15682-4 4 Double-Sided #10-32 1/8" NPT #10-32 1.48 0.74 0,37
6 15682-8 8 Double-Sided #10-32 1/8" NPT #10-32 2.96 1.48 0,74 -
7 15682-12 12 Double-Sided #10-32 1/8" NPT #10-32 4.44 2.96 0,74 -
8 15682-16 16 Double-Sided #10-32 1/8" NPT #10-32 5.92 4.44 0,74
9 15681-2-M5 2 Single-Sided M5 G1/8 M5 1.48 0.74 0,37 Metric Version
10 15681-4-M5 4 Single-Sided M5 G1/8 M5 2.96 1.48 0,74 Metric Version
11 15681-6-M5 6 Single-Sided M5 G1/8 M5 4.44 2.96 0,74 Metric Version
12 15681-8-M5 8 Single-Sided M5 G1/8 M5 5.92 4.44 0,74 Metric Version
13 15682-4-M5 4 Double-Sided M5 G1/8 M5 1.48 0.74 0,37 Metric Version
14 15682-8-M5 8 Double-Sided M5 G1/8 M5 2.96 1.48 0,74 Metric Version
15 15682-12-M5 12 Double-Sided M5 G1/8 M5 4.44 2.96 0,74 Metric Version
16 15682-16-M5 16 Double-Sided M5 G1/8 M5 5.92 4.44 0,74 Metric Version
Part No.
Stations
Mounting
Inlet Ports
Outlet Ports
Length "L"
Mtg. "M"
"A"
Option
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA