1

3-Way N.O. or N.C. Electronically Piloted Valves

Manufacturer Clippard Minimatic
Description Electronic Interface 3-Way Normally-Closed Valve - 6 VDC
Part number 2013-6
Product selection
Selector Part No. Description Input Pressure Air Flow Option
1 2013-6 Interface Valve, 6 VDC 30 to 100 psig 22 scfm @ 100psig (634 l/min @ 7 bar) -
2 2013-12 Interface Valve, 12 VDC 30 to 100 psig 22 scfm @ 100psig (634 l/min @ 7 bar) -
3 2013-24 Interface Valve, 24 VDC 30 to 100 psig 22 scfm @ 100psig (634 l/min @ 7 bar) -
4 2013-6-MG Interface Valve, 6 VDC 30 to 100 psig 22 scfm @ 100psig (634 l/min @ 7 bar) Metric Version
5 2013-12-MG Interface Valve, 12 VDC 30 to 100 psig 22 scfm @ 100psig (634 l/min @ 7 bar) Metric Version
6 2013-24-MG Interface Valve, 24 VDC 30 to 100 psig 22 scfm @ 100psig (634 l/min @ 7 bar) Metric Version
Part No.
Description
Input Pressure
Air Flow
Option
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA