Clippard Minimatic
By Clippard Minimatic


Cordis High Pressure Proportional Pressure Controls

Clippard Digital Linear High Pressure Controls

Manufacturer Clippard Minimatic
Description Cordis Electronic High Pressure Control
Part number CHP-HFE-2GG
Omniclass number 23.27.33.17
CAD models
Share

Product selection

Index Selector Part No. Type Valve Type Resolution Accuracy Max. Hysteresis Linearity Medium Operating Pressure Range
1 1 CHP-H Housed Unit Proportional Electronic, Normally-Closed ≤5 mV ±0.5% of Full Scale ≤0.25% of Full Scale ≤0.2% Clean, dry, non-corrosive gases 0 to 150 psig
Porting
Signal/Command
Calibrated Pressure Range
Min. Volume/Flow at Max. Pressure

Product Description

These new revolutionary micro-controllers allow for steady, repeatable downstream pressure as demand or processes change. The result, a precise linear pressure control within a closed-loop system.

Documentation

Contact the supplier

Clippard Minimatic

Clippard Minimatic

Manufacturer of miniature pneumatic & electronic control devices

Google Map