Air Force One® Hall Sensors - AFHS

Manufacturer Clippard Minimatic
Description Air Force One® Hall Sensors - AFHS, switch type: N - Sinking (NPN), connection: 4 - 4' Wire Lead
Part number AFHS-N4
Product selection
Selector Référence Switch Type Connection
1 AFHS-N4 N - Sinking (NPN) 4 - 4' Wire Lead
2 AFHS-N12 N - Sinking (NPN) 12 - 12' Wire Lead
3 AFHS-NQ N - Sinking (NPN) Q - 8 mm dia. 3-Pin Quick Connect
4 AFHS-NQ6 N - Sinking (NPN) Q6 - 8 mm dia. 3-Pin Quick Connect with 6' mating cable
5 AFHS-NQ12 N - Sinking (NPN) Q16 - 8 mm dia. 3-Pin Quick Connect with 16' mating cable
6 AFHS-P4 P - Sourcing (PNP) 4 - 4' Wire Lead
7 AFHS-P12 P - Sourcing (PNP) 12 - 12' Wire Lead
8 AFHS-PQ P - Sourcing (PNP) Q - 8 mm dia. 3-Pin Quick Connect
9 AFHS-PQ6 P - Sourcing (PNP) Q6 - 8 mm dia. 3-Pin Quick Connect with 6' mating cable
10 AFHS-PQ16 P - Sourcing (PNP) Q16 - 8 mm dia. 3-Pin Quick Connect with 16' mating cable
11 AFHS-CQ6 C - Mating Cable Only Q6 - 8 mm dia. 3-Pin Quick Connect with 6' mating cable
12 AFHS-CQ16 C - Mating Cable Only Q16 - 8 mm dia. 3-Pin Quick Connect with 16' mating cable
Référence
Switch Type
Connection
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA