9/16" Bore Stainless Steel Cylinder - SDR-09

Manufacturer Clippard Minimatic
Description 9/16'' Bore Stainless Steel Cylinder - SDR-09 - Stroke 1/4"
Part number SDR-09-1/4
Product selection
Selector Bore Stroke
1 9/16" 1/4"
2 9/16" 1/2"
3 9/16" 3/4"
4 9/16" 1"
5 9/16" 1 1/4"
6 9/16" 1 1/2"
9 9/16" 1 3/4"
10 9/16" 2"
11 9/16" 2 1/4"
12 9/16" 2 1/2"
13 9/16" 2 3/4"
14 9/16" 3"
15 9/16" 3 1/4"
16 9/16" 3 1/2"
17 9/16" 3 3/4"
18 9/16" 4"
19 9/16" 4 1/4"
20 9/16" 4 1/2"
21 9/16" 4 3/4"
22 9/16" 5"
23 9/16" 5 1/4"
24 9/16" 5 1/2"
25 9/16" 5 3/4"
26 9/16" 6"
27 9/16" 6 1/4"
28 9/16" 6 1/2"
29 9/16" 6 3/4"
30 9/16" 7"
31 9/16" 7 1/4"
32 9/16" 7 1/2"
33 9/16" 7 3/4"
34 9/16" 8"
35 9/16" 8 1/4"
36 9/16" 8 1/2"
37 9/16" 8 3/4"
38 9/16" 9"
39 9/16" 9 1/4"
40 9/16" 9 1/2"
41 9/16" 9 3/4"
42 9/16" 10"
43 9/16" 10 1/4"
44 9/16" 10 1/2"
45 9/16" 10 3/4"
46 9/16" 11"
47 9/16" 11 1/4"
48 9/16" 11 1/2"
49 9/16" 11 3/4"
50 9/16" 12"
51 9/16" 12 1/4"
52 9/16" 12 1/2"
53 9/16" 12 3/4"
54 9/16" 13"
55 9/16" 13 1/4"
56 9/16" 13 1/2"
57 9/16" 13 3/4"
58 9/16" 14"
59 9/16" 14 1/4"
60 9/16" 14 1/2"
61 9/16" 14 3/4"
62 9/16" 15"
63 9/16" 15 1/4"
64 9/16" 15 1/2"
65 9/16" 15 3/4"
66 9/16" 16"
67 9/16" 16 1/4"
68 9/16" 16 1/2"
69 9/16" 16 3/4"
70 9/16" 17"
71 9/16" 17 1/4"
72 9/16" 17 1/2"
73 9/16" 17 3/4"
74 9/16" 18"
75 9/16" 18 1/4"
76 9/16" 18 1/2"
77 9/16" 18 3/4"
78 9/16" 19"
79 9/16" 19 1/4"
80 9/16" 19 1/2"
81 9/16" 19 3/4"
82 9/16" 20"
83 9/16" 20 1/4"
84 9/16" 20 1/2"
85 9/16" 20 3/4"
86 9/16" 21"
87 9/16" 21 1/4"
88 9/16" 21 1/2"
89 9/16" 21 3/4"
90 9/16" 22"
91 9/16" 22 1/4"
92 9/16" 22 1/2"
93 9/16" 22 3/4"
94 9/16" 23"
95 9/16" 23 1/4"
96 9/16" 23 1/2"
97 9/16" 23 3/4"
98 9/16" 24"
99 9/16" 24 1/4"
100 9/16" 24 1/2"
101 9/16" 24 3/4"
102 9/16" 25"
103 9/16" 25 1/4"
104 9/16" 25 1/2"
105 9/16" 25 3/4"
106 9/16" 26"
107 9/16" 26 1/4"
108 9/16" 26 1/2"
109 9/16" 26 3/4"
110 9/16" 27"
111 9/16" 27 1/4"
112 9/16" 27 1/2"
113 9/16" 27 3/4"
114 9/16" 28"
115 9/16" 28 1/4"
116 9/16" 28 1/2"
117 9/16" 28 3/4"
118 9/16" 29"
119 9/16" 29 1/4"
120 9/16" 29 1/2"
121 9/16" 29 3/4"
122 9/16" 30"
123 9/16" 30 1/4"
124 9/16" 30 1/2"
125 9/16" 30 3/4"
126 9/16" 31"
127 9/16" 31 1/4"
128 9/16" 31 1/2"
129 9/16" 31 3/4"
130 9/16" 32"
131 9/16" 32 1/4"
132 9/16" 32 1/2"
133 9/16" 32 3/4"
134 9/16" 33"
135 9/16" 33 1/4"
136 9/16" 33 1/2"
137 9/16" 33 3/4"
138 9/16" 34"
139 9/16" 34 1/4"
140 9/16" 34 1/2"
141 9/16" 34 3/4"
142 9/16" 35"
143 9/16" 35 1/4"
144 9/16" 35 1/2"
145 9/16" 35 3/4"
146 9/16" 36"
147 9/16" 36 1/4"
148 9/16" 36 1/2"
149 9/16" 36 3/4"
150 9/16" 37"
151 9/16" 37 1/4"
152 9/16" 37 1/2"
153 9/16" 37 3/4"
154 9/16" 38"
155 9/16" 38 1/4"
156 9/16" 38 1/2"
157 9/16" 38 3/4"
158 9/16" 39"
159 9/16" 39 1/4"
160 9/16" 39 1/2"
161 9/16" 39 3/4"
162 9/16" 40"
163 9/16" 40 1/4"
164 9/16" 40 1/2"
165 9/16" 40 3/4"
166 9/16" 41"
167 9/16" 41 1/4"
168 9/16" 41 1/2"
169 9/16" 41 3/4"
170 9/16" 42"
171 9/16" 42 1/4"
172 9/16" 42 1/2"
173 9/16" 42 3/4"
174 9/16" 43"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA