9/16" Bore Stainless Steel Cylinder - SDD-09

Manufacturer Clippard Minimatic
Description 9/16'' Bore Stainless Steel Cylinder - SDD-09 - Stroke 1/4"
Part number SDD-09-1/4
Product selection
Selector Bore Stroke
1 9/16" 1/4"
2 9/16" 1/2"
3 9/16" 3/4"
4 9/16" 1"
5 9/16" 1 1/4"
6 9/16" 1 1/2"
9 9/16" 1 3/4"
10 9/16" 2"
11 9/16" 2 1/4"
12 9/16" 2 1/2"
13 9/16" 2 3/4"
14 9/16" 3"
15 9/16" 3 1/4"
16 9/16" 3 1/2"
17 9/16" 3 3/4"
18 9/16" 4"
19 9/16" 4 1/4"
20 9/16" 4 1/2"
21 9/16" 4 3/4"
22 9/16" 5"
23 9/16" 5 1/4"
24 9/16" 5 1/2"
25 9/16" 5 3/4"
26 9/16" 6"
27 9/16" 6 1/4"
28 9/16" 6 1/2"
29 9/16" 6 3/4"
30 9/16" 7"
31 9/16" 7 1/4"
32 9/16" 7 1/2"
33 9/16" 7 3/4"
34 9/16" 8"
35 9/16" 8 1/4"
36 9/16" 8 1/2"
37 9/16" 8 3/4"
38 9/16" 9"
39 9/16" 9 1/4"
40 9/16" 9 1/2"
41 9/16" 9 3/4"
42 9/16" 10"
43 9/16" 10 1/4"
44 9/16" 10 1/2"
45 9/16" 10 3/4"
46 9/16" 11"
47 9/16" 11 1/4"
48 9/16" 11 1/2"
49 9/16" 11 3/4"
50 9/16" 12"
51 9/16" 12 1/4"
52 9/16" 12 1/2"
53 9/16" 12 3/4"
54 9/16" 13"
55 9/16" 13 1/4"
56 9/16" 13 1/2"
57 9/16" 13 3/4"
58 9/16" 14"
59 9/16" 14 1/4"
60 9/16" 14 1/2"
61 9/16" 14 3/4"
62 9/16" 15"
63 9/16" 15 1/4"
64 9/16" 15 1/2"
65 9/16" 15 3/4"
66 9/16" 16"
67 9/16" 16 1/4"
68 9/16" 16 1/2"
69 9/16" 16 3/4"
70 9/16" 17"
71 9/16" 17 1/4"
72 9/16" 17 1/2"
73 9/16" 17 3/4"
74 9/16" 18"
75 9/16" 18 1/4"
76 9/16" 18 1/2"
77 9/16" 18 3/4"
78 9/16" 19"
79 9/16" 19 1/4"
80 9/16" 19 1/2"
81 9/16" 19 3/4"
82 9/16" 20"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA