1

7mm 2-Way Normally-Closed Electronic Valves

Manufacturer Clippard Minimatic
Description 7mm 2-Way Electronic Valve, 12 Volt, FKM Seals
Part Number SV-2C-12-3-V
Omniclass number 23.27.33.11.11
Product selection
Selector Part Number Pressure Seals Voltage
1 SV-2C-12-3-V Vac to 145 psig FKM 12 VDC
4 SV-2C-12-10-V Vac to 45 psig FKM 12 VDC
9 SV-2C-24-3-V Vac to 145 psig FKM 24 VDC
12 SV-2C-24-10-V Vac to 45 psig FKM 24 VDC
Part Number
Pressure
Seals
Voltage
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA