7/8" Bore Stainless Steel Cylinder - SSN-14

Manufacturer Clippard Minimatic
Description 7/8'' Bore Stainless Steel Cylinder - SSN-14 - Stroke 1/4"
Part number SSN-14-1/4
Product selection
Selector Bore Stroke
1 7/8" 1/4"
2 7/8" 1/2"
3 7/8" 3/4"
4 7/8" 1"
5 7/8" 1 1/4"
6 7/8" 1 1/2"
7 7/8" 1 3/4"
8 7/8" 2"
9 7/8" 2 1/4"
10 7/8" 2 1/2"
11 7/8" 2 3/4"
12 7/8" 3"
13 7/8" 3 1/4"
14 7/8" 3 1/2"
15 7/8" 3 3/4"
16 7/8" 4"
17 7/8" 4 1/4"
18 7/8" 4 1/2"
19 7/8" 4 3/4"
20 7/8" 5"
21 7/8" 5 1/4"
22 7/8" 5 1/2"
23 7/8" 5 3/4"
24 7/8" 6"
25 7/8" 6 1/4"
26 7/8" 6 1/2"
27 7/8" 6 3/4"
28 7/8" 7"
29 7/8" 7 1/4"
30 7/8" 7 1/2"
31 7/8" 7 3/4"
32 7/8" 8"
33 7/8" 8 1/4"
34 7/8" 8 1/2"
35 7/8" 8 3/4"
36 7/8" 9"
37 7/8" 9 1/4"
38 7/8" 9 1/2"
39 7/8" 9 3/4"
40 7/8" 10"
41 7/8" 10 1/4"
42 7/8" 10 1/2"
43 7/8" 10 3/4"
44 7/8" 11"
45 7/8" 11 1/4"
46 7/8" 11 1/2"
47 7/8" 11 3/4"
48 7/8" 12"
49 7/8" 12 1/4"
50 7/8" 12 1/2"
51 7/8" 12 3/4"
52 7/8" 13"
53 7/8" 13 1/4"
54 7/8" 13 1/2"
55 7/8" 13 3/4"
56 7/8" 14"
57 7/8" 14 1/4"
58 7/8" 14 1/2"
59 7/8" 14 3/4"
60 7/8" 15"
61 7/8" 15 1/4"
62 7/8" 15 1/2"
63 7/8" 15 3/4"
64 7/8" 16"
65 7/8" 16 1/4"
66 7/8" 16 1/2"
67 7/8" 16 3/4"
68 7/8" 17"
69 7/8" 17 1/4"
70 7/8" 17 1/2"
71 7/8" 17 3/4"
72 7/8" 18"
73 7/8" 18 1/4"
74 7/8" 18 1/2"
75 7/8" 18 3/4"
76 7/8" 19"
77 7/8" 19 1/4"
78 7/8" 19 1/2"
79 7/8" 19 3/4"
80 7/8" 20"
81 7/8" 20 1/4"
82 7/8" 20 1/2"
83 7/8" 20 3/4"
84 7/8" 21"
85 7/8" 21 1/4"
86 7/8" 21 1/2"
87 7/8" 21 3/4"
88 7/8" 22"
89 7/8" 22 1/4"
90 7/8" 22 1/2"
91 7/8" 22 3/4"
92 7/8" 23"
93 7/8" 23 1/4"
94 7/8" 23 1/2"
95 7/8" 23 3/4"
96 7/8" 24"
97 7/8" 24 1/4"
98 7/8" 24 1/2"
99 7/8" 24 3/4"
100 7/8" 25"
101 7/8" 25 1/4"
102 7/8" 25 1/2"
103 7/8" 25 3/4"
104 7/8" 26"
105 7/8" 26 1/4"
106 7/8" 26 1/2"
107 7/8" 26 3/4"
108 7/8" 27"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA