7/8" Bore Stainless Steel Cylinder - SDR-14

Manufacturer Clippard Minimatic
Description 7/8'' Bore Stainless Steel Cylinder - SDR-14 - Stroke 1/4"
Part number SDR-14-1/4
Product selection
Selector Bore Stroke
1 7/8" 1/4"
2 7/8" 1/2"
3 7/8" 3/4"
4 7/8" 1"
5 7/8" 1 1/4"
6 7/8" 1 1/2"
7 7/8" 1 3/4"
8 7/8" 2"
9 7/8" 2 1/4"
10 7/8" 2 1/2"
11 7/8" 2 3/4"
12 7/8" 3"
13 7/8" 3 1/4"
14 7/8" 3 1/2"
15 7/8" 3 3/4"
16 7/8" 4"
17 7/8" 4 1/4"
18 7/8" 4 1/2"
19 7/8" 4 3/4"
20 7/8" 5"
21 7/8" 5 1/4"
22 7/8" 5 1/2"
23 7/8" 5 3/4"
24 7/8" 6"
25 7/8" 6 1/4"
26 7/8" 6 1/2"
27 7/8" 6 3/4"
28 7/8" 7"
29 7/8" 7 1/4"
30 7/8" 7 1/2"
31 7/8" 7 3/4"
32 7/8" 8"
33 7/8" 8 1/4"
34 7/8" 8 1/2"
35 7/8" 8 3/4"
36 7/8" 9"
37 7/8" 9 1/4"
38 7/8" 9 1/2"
39 7/8" 9 3/4"
40 7/8" 10"
41 7/8" 10 1/4"
42 7/8" 10 1/2"
43 7/8" 10 3/4"
44 7/8" 11"
45 7/8" 11 1/4"
46 7/8" 11 1/2"
47 7/8" 11 3/4"
48 7/8" 12"
49 7/8" 12 1/4"
50 7/8" 12 1/2"
51 7/8" 12 3/4"
52 7/8" 13"
53 7/8" 13 1/4"
54 7/8" 13 1/2"
55 7/8" 13 3/4"
56 7/8" 14"
57 7/8" 14 1/4"
58 7/8" 14 1/2"
59 7/8" 14 3/4"
60 7/8" 15"
61 7/8" 15 1/4"
62 7/8" 15 1/2"
63 7/8" 15 3/4"
64 7/8" 16"
65 7/8" 16 1/4"
66 7/8" 16 1/2"
67 7/8" 16 3/4"
68 7/8" 17"
69 7/8" 17 1/4"
70 7/8" 17 1/2"
71 7/8" 17 3/4"
72 7/8" 18"
73 7/8" 18 1/4"
74 7/8" 18 1/2"
75 7/8" 18 3/4"
76 7/8" 19"
77 7/8" 19 1/4"
78 7/8" 19 1/2"
79 7/8" 19 3/4"
80 7/8" 20"
81 7/8" 20 1/4"
82 7/8" 20 1/2"
83 7/8" 20 3/4"
84 7/8" 21"
85 7/8" 21 1/4"
86 7/8" 21 1/2"
87 7/8" 21 3/4"
88 7/8" 22"
89 7/8" 22 1/4"
90 7/8" 22 1/2"
91 7/8" 22 3/4"
92 7/8" 23"
93 7/8" 23 1/4"
94 7/8" 23 1/2"
95 7/8" 23 3/4"
96 7/8" 24"
97 7/8" 24 1/4"
98 7/8" 24 1/2"
99 7/8" 24 3/4"
100 7/8" 25"
101 7/8" 25 1/4"
102 7/8" 25 1/2"
103 7/8" 25 3/4"
104 7/8" 26"
105 7/8" 26 1/4"
106 7/8" 26 1/2"
107 7/8" 26 3/4"
108 7/8" 27"
109 7/8" 27 1/4"
110 7/8" 27 1/2"
111 7/8" 27 3/4"
112 7/8" 28"
113 7/8" 28 1/4"
114 7/8" 28 1/2"
115 7/8" 28 3/4"
116 7/8" 29"
117 7/8" 29 1/4"
118 7/8" 29 1/2"
119 7/8" 29 3/4"
120 7/8" 30"
121 7/8" 30 1/4"
122 7/8" 30 1/2"
123 7/8" 30 3/4"
124 7/8" 31"
125 7/8" 31 1/4"
126 7/8" 31 1/2"
127 7/8" 31 3/4"
128 7/8" 32"
129 7/8" 32 1/4"
130 7/8" 32 1/2"
131 7/8" 32 3/4"
132 7/8" 33"
133 7/8" 33 1/4"
134 7/8" 33 1/2"
135 7/8" 33 3/4"
136 7/8" 34"
137 7/8" 34 1/4"
138 7/8" 34 1/2"
139 7/8" 34 3/4"
140 7/8" 35"
141 7/8" 35 1/4"
142 7/8" 35 1/2"
143 7/8" 35 3/4"
144 7/8" 36"
145 7/8" 36 1/4"
146 7/8" 36 1/2"
147 7/8" 36 3/4"
148 7/8" 37"
149 7/8" 37 1/4"
150 7/8" 37 1/2"
151 7/8" 37 3/4"
152 7/8" 38"
153 7/8" 38 1/4"
154 7/8" 38 1/2"
155 7/8" 38 3/4"
156 7/8" 39"
157 7/8" 39 1/4"
158 7/8" 39 1/2"
159 7/8" 39 3/4"
160 7/8" 40"
161 7/8" 40 1/4"
162 7/8" 40 1/2"
163 7/8" 40 3/4"
164 7/8" 41"
165 7/8" 41 1/4"
166 7/8" 41 1/2"
167 7/8" 41 3/4"
168 7/8" 42"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA