7/8" Bore Brass Heavy Duty Cylinder - 7DD

Manufacturer Clippard Minimatic
Description 7/8" Bore Brass Heavy Duty Cylinder 7DD-1
Part number 7DD-1
Product selection
Selector Description Part number Stroke (inch) Rod
1 7/8" Bore Brass Heavy Duty Cylinder 7DD-1 1" Threaded
2 7/8" Bore Brass Heavy Duty Cylinder 7DD-2 2" Threaded
3 7/8" Bore Brass Heavy Duty Cylinder 7DD-3 3" Threaded
4 7/8" Bore Brass Heavy Duty Cylinder 7DD-4 5" Threaded
15 7/8" Bore Brass Heavy Duty Cylinder 7DD-5 7" Threaded
16 7/8" Bore Brass Heavy Duty Cylinder 7DD-6 9" Threaded
5 7/8" Bore Brass Heavy Duty Cylinder 7DD-1-N 1" Non-Threaded
6 7/8" Bore Brass Heavy Duty Cylinder 7DD-2-N 2" Non-Threaded
7 7/8" Bore Brass Heavy Duty Cylinder 7DD-3-N 3" Non-Threaded
8 7/8" Bore Brass Heavy Duty Cylinder 7DD-4-N 5" Non-Threaded
17 7/8" Bore Brass Heavy Duty Cylinder 7DD-5-N 7" Non-Threaded
18 7/8" Bore Brass Heavy Duty Cylinder 7DD-6-N 9" Non-Threaded
Description
Part number
Stroke (inch)
Rod
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page