7/8" Bore Brass Heavy Duty Cylinder - 7D

Manufacturer Clippard Minimatic
Description 7/8" Bore Brass Heavy Duty Cylinder 7D-1
Part number 7D-1
Product selection
Selector Description Part number Stroke (inch) Rod
1 7/8" Bore Brass Heavy Duty Cylinder 7D-1 1" Threaded
2 7/8" Bore Brass Heavy Duty Cylinder 7D-2 2" Threaded
3 7/8" Bore Brass Heavy Duty Cylinder 7D-3 3" Threaded
4 7/8" Bore Brass Heavy Duty Cylinder 7D-5 5" Threaded
5 7/8" Bore Brass Heavy Duty Cylinder 7D-7 7" Threaded
6 7/8" Bore Brass Heavy Duty Cylinder 7D-9 9" Threaded
7 7/8" Bore Brass Heavy Duty Cylinder 7D-1-N 1" Non-Threaded
8 7/8" Bore Brass Heavy Duty Cylinder 7D-2-N 2" Non-Threaded
9 7/8" Bore Brass Heavy Duty Cylinder 7D-3-N 3" Non-Threaded
10 7/8" Bore Brass Heavy Duty Cylinder 7D-5-N 5" Non-Threaded
11 7/8" Bore Brass Heavy Duty Cylinder 7D-7-N 7" Non-Threaded
12 7/8" Bore Brass Heavy Duty Cylinder 7D-9-N 9" Non-Threaded
Description
Part number
Stroke (inch)
Rod
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page