5/8" Bore Stainless Steel Cylinder - SSR-10

Manufacturer Clippard Minimatic
Description 5/8'' Bore Stainless Steel Cylinder - SSR-10 - Stroke 1/4"
Part number SSR-10-1/4
Product selection
Selector Bore Stroke
1 5/8" 1/4"
2 5/8" 1/2"
3 5/8" 3/4"
4 5/8" 1"
5 5/8" 1 1/4"
6 5/8" 1 1/2"
7 5/8" 1 3/4"
8 5/8" 2"
9 5/8" 2 1/4"
10 5/8" 2 1/2"
11 5/8" 2 3/4"
12 5/8" 3"
13 5/8" 3 1/4"
14 5/8" 3 1/2"
15 5/8" 3 3/4"
16 5/8" 4"
17 5/8" 4 1/4"
18 5/8" 4 1/2"
19 5/8" 4 3/4"
20 5/8" 5"
21 5/8" 5 1/4"
22 5/8" 5 1/2"
23 5/8" 5 3/4"
24 5/8" 6"
25 5/8" 6 1/4"
26 5/8" 6 1/2"
27 5/8" 6 3/4"
28 5/8" 7"
29 5/8" 7 1/4"
30 5/8" 7 1/2"
31 5/8" 7 3/4"
32 5/8" 8"
33 5/8" 8 1/4"
34 5/8" 8 1/2"
35 5/8" 8 3/4"
36 5/8" 9"
37 5/8" 9 1/4"
38 5/8" 9 1/2"
39 5/8" 9 3/4"
40 5/8" 10"
41 5/8" 10 1/4"
42 5/8" 10 1/2"
43 5/8" 10 3/4"
44 5/8" 11"
45 5/8" 11 1/4"
46 5/8" 11 1/2"
47 5/8" 11 3/4"
48 5/8" 12"
49 5/8" 12 1/4"
50 5/8" 12 1/2"
51 5/8" 12 3/4"
52 5/8" 13"
53 5/8" 13 1/4"
54 5/8" 13 1/2"
55 5/8" 13 3/4"
56 5/8" 14"
57 5/8" 14 1/4"
58 5/8" 14 1/2"
59 5/8" 14 3/4"
60 5/8" 15"
61 5/8" 15 1/4"
62 5/8" 15 1/2"
63 5/8" 15 3/4"
64 5/8" 16"
65 5/8" 16 1/4"
66 5/8" 16 1/2"
67 5/8" 16 3/4"
68 5/8" 17"
69 5/8" 17 1/4"
70 5/8" 17 1/2"
71 5/8" 17 3/4"
72 5/8" 18"
73 5/8" 18 1/4"
74 5/8" 18 1/2"
75 5/8" 18 3/4"
76 5/8" 19"
77 5/8" 19 1/4"
78 5/8" 19 1/2"
79 5/8" 19 3/4"
80 5/8" 20"
81 5/8" 20 1/4"
82 5/8" 20 1/2"
83 5/8" 20 3/4"
84 5/8" 21"
85 5/8" 21 1/4"
86 5/8" 21 1/2"
87 5/8" 21 3/4"
88 5/8" 22"
89 5/8" 22 1/4"
90 5/8" 22 1/2"
91 5/8" 22 3/4"
92 5/8" 23"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA