5/8" Bore Corrosion Resistant S/S Cylinder - CR-UDR-10

Manufacturer Clippard Minimatic
Description 5/8'' Bore Corrosion Resistant S/S Cylinder - CR-UDR-10 - Stroke 1/4"
Part number CR-UDR-10-1/4
Product selection
Selector Bore Stroke
1 5/8" 1/4"
2 5/8" 1/2"
3 5/8" 3/4"
4 5/8" 1"
5 5/8" 1 1/4"
6 5/8" 1 1/2"
9 5/8" 1 3/4"
10 5/8" 2"
11 5/8" 2 1/4"
12 5/8" 2 1/2"
13 5/8" 2 3/4"
14 5/8" 3"
15 5/8" 3 1/4"
16 5/8" 3 1/2"
17 5/8" 3 3/4"
18 5/8" 4"
19 5/8" 4 1/4"
20 5/8" 4 1/2"
21 5/8" 4 3/4"
22 5/8" 5"
23 5/8" 5 1/4"
24 5/8" 5 1/2"
25 5/8" 5 3/4"
26 5/8" 6"
27 5/8" 6 1/4"
28 5/8" 6 1/2"
29 5/8" 6 3/4"
30 5/8" 7"
31 5/8" 7 1/4"
32 5/8" 7 1/2"
33 5/8" 7 3/4"
34 5/8" 8"
35 5/8" 8 1/4"
36 5/8" 8 1/2"
37 5/8" 8 3/4"
38 5/8" 9"
39 5/8" 9 1/4"
40 5/8" 9 1/2"
41 5/8" 9 3/4"
42 5/8" 10"
43 5/8" 10 1/4"
44 5/8" 10 1/2"
45 5/8" 10 3/4"
46 5/8" 11"
47 5/8" 11 1/4"
48 5/8" 11 1/2"
49 5/8" 11 3/4"
50 5/8" 12"
51 5/8" 12 1/4"
52 5/8" 12 1/2"
53 5/8" 12 3/4"
54 5/8" 13"
55 5/8" 13 1/4"
56 5/8" 13 1/2"
57 5/8" 13 3/4"
58 5/8" 14"
59 5/8" 14 1/4"
60 5/8" 14 1/2"
61 5/8" 14 3/4"
62 5/8" 15"
63 5/8" 15 1/4"
64 5/8" 15 1/2"
65 5/8" 15 3/4"
66 5/8" 16"
67 5/8" 16 1/4"
68 5/8" 16 1/2"
69 5/8" 16 3/4"
70 5/8" 17"
71 5/8" 17 1/4"
72 5/8" 17 1/2"
73 5/8" 17 3/4"
74 5/8" 18"
75 5/8" 18 1/4"
76 5/8" 18 1/2"
77 5/8" 18 3/4"
78 5/8" 19"
79 5/8" 19 1/4"
80 5/8" 19 1/2"
81 5/8" 19 3/4"
82 5/8" 20"
83 5/8" 20 1/4"
84 5/8" 20 1/2"
85 5/8" 20 3/4"
86 5/8" 21"
87 5/8" 21 1/4"
88 5/8" 21 1/2"
89 5/8" 21 3/4"
90 5/8" 22"
91 5/8" 22 1/4"
92 5/8" 22 1/2"
93 5/8" 22 3/4"
94 5/8" 23"
95 5/8" 23 1/4"
96 5/8" 23 1/2"
97 5/8" 23 3/4"
98 5/8" 24"
99 5/8" 24 1/4"
100 5/8" 24 1/2"
101 5/8" 24 3/4"
102 5/8" 25"
103 5/8" 25 1/4"
104 5/8" 25 1/2"
105 5/8" 25 3/4"
106 5/8" 26"
107 5/8" 26 1/4"
108 5/8" 26 1/2"
109 5/8" 26 3/4"
110 5/8" 27"
111 5/8" 27 1/4"
112 5/8" 27 1/2"
113 5/8" 27 3/4"
114 5/8" 28"
115 5/8" 28 1/4"
116 5/8" 28 1/2"
117 5/8" 28 3/4"
118 5/8" 29"
119 5/8" 29 1/4"
120 5/8" 29 1/2"
121 5/8" 29 3/4"
122 5/8" 30"
123 5/8" 30 1/4"
124 5/8" 30 1/2"
125 5/8" 30 3/4"
126 5/8" 31"
127 5/8" 31 1/4"
128 5/8" 31 1/2"
129 5/8" 31 3/4"
130 5/8" 32"
131 5/8" 32 1/4"
132 5/8" 32 1/2"
133 5/8" 32 3/4"
134 5/8" 33"
135 5/8" 33 1/4"
136 5/8" 33 1/2"
137 5/8" 33 3/4"
138 5/8" 34"
139 5/8" 34 1/4"
140 5/8" 34 1/2"
141 5/8" 34 3/4"
142 5/8" 35"
143 5/8" 35 1/4"
144 5/8" 35 1/2"
145 5/8" 35 3/4"
146 5/8" 36"
147 5/8" 36 1/4"
148 5/8" 36 1/2"
149 5/8" 36 3/4"
150 5/8" 37"
151 5/8" 37 1/4"
152 5/8" 37 1/2"
153 5/8" 37 3/4"
154 5/8" 38"
155 5/8" 38 1/4"
156 5/8" 38 1/2"
157 5/8" 38 3/4"
158 5/8" 39"
159 5/8" 39 1/4"
160 5/8" 39 1/2"
161 5/8" 39 3/4"
162 5/8" 40"
163 5/8" 40 1/4"
164 5/8" 40 1/2"
165 5/8" 40 3/4"
166 5/8" 41"
167 5/8" 41 1/4"
168 5/8" 41 1/2"
169 5/8" 41 3/4"
170 5/8" 42"
171 5/8" 42 1/4"
172 5/8" 42 1/2"
173 5/8" 42 3/4"
174 5/8" 43"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA