5/16" Bore Stainless Steel Cylinder - URR-05

Manufacturer Clippard Minimatic
Description 5/16'' Bore Stainless Steel Cylinder - URR-05 - Stroke 1/4"
Part number URR-05-1/4
Product selection
Selector Bore Stroke
1 5/16" 1/4"
2 5/16" 1/2"
3 5/16" 3/4"
4 5/16" 1"
5 5/16" 1 1/4"
6 5/16" 1 1/2"
9 5/16" 1 3/4"
10 5/16" 2"
11 5/16" 2 1/4"
12 5/16" 2 1/2"
13 5/16" 2 3/4"
14 5/16" 3"
15 5/16" 3 1/4"
16 5/16" 3 1/2"
17 5/16" 3 3/4"
18 5/16" 4"
19 5/16" 4 1/4"
20 5/16" 4 1/2"
21 5/16" 4 3/4"
22 5/16" 5"
23 5/16" 5 1/4"
24 5/16" 5 1/2"
25 5/16" 5 3/4"
26 5/16" 6"
27 5/16" 6 1/4"
28 5/16" 6 1/2"
29 5/16" 6 3/4"
30 5/16" 7"
31 5/16" 7 1/4"
32 5/16" 7 1/2"
33 5/16" 7 3/4"
34 5/16" 8"
35 5/16" 8 1/4"
36 5/16" 8 1/2"
37 5/16" 8 3/4"
38 5/16" 9"
39 5/16" 9 1/4"
40 5/16" 9 1/2"
41 5/16" 9 3/4"
42 5/16" 10"
43 5/16" 10 1/4"
44 5/16" 10 1/2"
45 5/16" 10 3/4"
46 5/16" 11"
47 5/16" 11 1/4"
48 5/16" 11 1/2"
49 5/16" 11 3/4"
50 5/16" 12"
51 5/16" 12 1/4"
52 5/16" 12 1/2"
53 5/16" 12 3/4"
54 5/16" 13"
55 5/16" 13 1/4"
56 5/16" 13 1/2"
57 5/16" 13 3/4"
58 5/16" 14"
59 5/16" 14 1/4"
60 5/16" 14 1/2"
61 5/16" 14 3/4"
62 5/16" 15"
63 5/16" 15 1/4"
64 5/16" 15 1/2"
65 5/16" 15 3/4"
66 5/16" 16"
67 5/16" 16 1/4"
68 5/16" 16 1/2"
69 5/16" 16 3/4"
70 5/16" 17"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA