5/16" Bore Stainless Steel Cylinder - SDR-05

Manufacturer Clippard Minimatic
Description 5/16'' Bore Stainless Steel Cylinder - SDR-05 - Stroke 1/4"
Part number SDR-05-1/4
Product selection
Selector Bore Stroke
1 5/16" 1/4"
2 5/16" 1/2"
3 5/16" 3/4"
4 5/16" 1"
5 5/16" 1 1/4"
6 5/16" 1 1/2"
7 5/16" 1 3/4"
8 5/16" 2"
9 5/16" 2 1/4"
10 5/16" 2 1/2"
11 5/16" 2 3/4"
12 5/16" 3"
13 5/16" 3 1/4"
14 5/16" 3 1/2"
15 5/16" 3 3/4"
16 5/16" 4"
17 5/16" 4 1/4"
18 5/16" 4 1/2"
19 5/16" 4 3/4"
20 5/16" 5"
21 5/16" 5 1/4"
22 5/16" 5 1/2"
23 5/16" 5 3/4"
24 5/16" 6"
25 5/16" 6 1/4"
26 5/16" 6 1/2"
27 5/16" 6 3/4"
28 5/16" 7"
29 5/16" 7 1/4"
30 5/16" 7 1/2"
31 5/16" 7 3/4"
32 5/16" 8"
33 5/16" 8 1/4"
34 5/16" 8 1/2"
35 5/16" 8 3/4"
36 5/16" 9"
37 5/16" 9 1/4"
38 5/16" 9 1/2"
39 5/16" 9 3/4"
40 5/16" 10"
41 5/16" 10 1/4"
42 5/16" 10 1/2"
43 5/16" 10 3/4"
44 5/16" 11"
45 5/16" 11 1/4"
46 5/16" 11 1/2"
47 5/16" 11 3/4"
48 5/16" 12"
49 5/16" 12 1/4"
50 5/16" 12 1/2"
51 5/16" 12 3/4"
52 5/16" 13"
53 5/16" 13 1/4"
54 5/16" 13 1/2"
55 5/16" 13 3/4"
56 5/16" 14"
57 5/16" 14 1/4"
58 5/16" 14 1/2"
59 5/16" 14 3/4"
60 5/16" 15"
61 5/16" 15 1/4"
62 5/16" 15 1/2"
63 5/16" 15 3/4"
64 5/16" 16"
65 5/16" 16 1/4"
66 5/16" 16 1/2"
67 5/16" 16 3/4"
68 5/16" 17"
69 5/16" 17 1/4"
70 5/16" 17 1/2"
71 5/16" 17 3/4"
72 5/16" 18"
73 5/16" 18 1/4"
74 5/16" 18 1/2"
75 5/16" 18 3/4"
76 5/16" 19"
77 5/16" 19 1/4"
78 5/16" 19 1/2"
79 5/16" 19 3/4"
80 5/16" 20"
81 5/16" 20 1/4"
82 5/16" 20 1/2"
83 5/16" 20 3/4"
84 5/16" 21"
85 5/16" 21 1/4"
86 5/16" 21 1/2"
87 5/16" 21 3/4"
88 5/16" 22"
89 5/16" 22 1/4"
90 5/16" 22 1/2"
91 5/16" 22 3/4"
92 5/16" 23"
93 5/16" 23 1/4"
94 5/16" 23 1/2"
95 5/16" 23 3/4"
96 5/16" 24"
97 5/16" 24 1/4"
98 5/16" 24 1/2"
99 5/16" 24 3/4"
100 5/16" 25"
101 5/16" 25 1/4"
102 5/16" 25 1/2"
103 5/16" 25 3/4"
104 5/16" 26"
105 5/16" 26 1/4"
106 5/16" 26 1/2"
107 5/16" 26 3/4"
108 5/16" 27"
109 5/16" 27 1/4"
110 5/16" 27 1/2"
111 5/16" 27 3/4"
112 5/16" 28"
113 5/16" 28 1/4"
114 5/16" 28 1/2"
115 5/16" 28 3/4"
116 5/16" 29"
117 5/16" 29 1/4"
118 5/16" 29 1/2"
119 5/16" 29 3/4"
120 5/16" 30"
121 5/16" 30 1/4"
122 5/16" 30 1/2"
123 5/16" 30 3/4"
124 5/16" 31"
125 5/16" 31 1/4"
126 5/16" 31 1/2"
127 5/16" 31 3/4"
128 5/16" 32"
129 5/16" 32 1/4"
130 5/16" 32 1/2"
131 5/16" 32 3/4"
132 5/16" 33"
133 5/16" 33 1/4"
134 5/16" 33 1/2"
135 5/16" 33 3/4"
136 5/16" 34"
137 5/16" 34 1/4"
138 5/16" 34 1/2"
139 5/16" 34 3/4"
140 5/16" 35"
141 5/16" 35 1/4"
142 5/16" 35 1/2"
143 5/16" 35 3/4"
144 5/16" 36"
145 5/16" 36 1/4"
146 5/16" 36 1/2"
147 5/16" 36 3/4"
148 5/16" 37"
149 5/16" 37 1/4"
150 5/16" 37 1/2"
151 5/16" 37 3/4"
152 5/16" 38"
153 5/16" 38 1/4"
154 5/16" 38 1/2"
155 5/16" 38 3/4"
156 5/16" 39"
157 5/16" 39 1/4"
158 5/16" 39 1/2"
159 5/16" 39 3/4"
160 5/16" 40"
161 5/16" 40 1/4"
162 5/16" 40 1/2"
163 5/16" 40 3/4"
164 5/16" 41"
165 5/16" 41 1/4"
166 5/16" 41 1/2"
167 5/16" 41 3/4"
168 5/16" 42"
169 5/16" 42 1/4"
170 5/16" 42 1/2"
171 5/16" 42 3/4"
172 5/16" 43"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA