3/8" Bore Brass Minimatic® Cylinder - 3SS

Manufacturer Clippard Minimatic
Description 3/8" Bore Brass Minimatic® Cylinder 3SS-1/2
Part number 3SS-1/2
Product selection
Selector Description Part number Stroke (inch) Length "L" (inch) Rod
1 3/8" Bore Brass Minimatic® Cylinder 3SS-1/2 1/2 2,093 Non-Threaded
2 3/8" Bore Brass Minimatic® Cylinder 3SS-1 1 3,343 Non-Threaded
3 3/8" Bore Brass Minimatic® Cylinder 3SS-2 2 5,218 Non-Threaded
4 3/8" Bore Brass Minimatic® Cylinder 3SS-3 3 7,093 Non-Threaded
5 3/8" Bore Brass Minimatic® Cylinder 3SS-1/2-T 1/2 2,093 Threaded
6 3/8" Bore Brass Minimatic® Cylinder 3SS-1-T 1 3,343 Threaded
7 3/8" Bore Brass Minimatic® Cylinder 3SS-2-T 2 5,218 Threaded
8 3/8" Bore Brass Minimatic® Cylinder 3SS-3-T 3 7,093 Threaded
Description
Part number
Stroke (inch)
Length "L" (inch)
Rod
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA