3/4" Bore Stainless Steel Cylinder - UBR-12

Manufacturer Clippard Minimatic
Description 3/4'' Bore Stainless Steel Cylinder - UBR-12 - Stroke 1/4"
Part number UBR-12-1/4
Product selection
Selector Bore Stroke
1 3/4" 1/4"
2 3/4" 1/2"
3 3/4" 3/4"
4 3/4" 1"
5 3/4" 1 1/4"
6 3/4" 1 1/2"
14 3/4" 1 3/4"
15 3/4" 2"
16 3/4" 2 1/4"
17 3/4" 2 1/2"
18 3/4" 2 3/4"
19 3/4" 3"
20 3/4" 3 1/4"
21 3/4" 3 1/2"
22 3/4" 3 3/4"
23 3/4" 4"
24 3/4" 4 1/4"
25 3/4" 4 1/2"
26 3/4" 4 3/4"
27 3/4" 5"
28 3/4" 5 1/4"
29 3/4" 5 1/2"
30 3/4" 5 3/4"
31 3/4" 6"
32 3/4" 6 1/4"
33 3/4" 6 1/2"
34 3/4" 6 3/4"
35 3/4" 7"
36 3/4" 7 1/4"
37 3/4" 7 1/2"
38 3/4" 7 3/4"
39 3/4" 8"
40 3/4" 8 1/4"
41 3/4" 8 1/2"
42 3/4" 8 3/4"
43 3/4" 9"
44 3/4" 9 1/4"
45 3/4" 9 1/2"
46 3/4" 9 3/4"
47 3/4" 10"
48 3/4" 10 1/4"
49 3/4" 10 1/2"
50 3/4" 10 3/4"
51 3/4" 11"
52 3/4" 11 1/4"
53 3/4" 11 1/2"
54 3/4" 11 3/4"
55 3/4" 12"
56 3/4" 12 1/4"
57 3/4" 12 1/2"
58 3/4" 12 3/4"
59 3/4" 13"
60 3/4" 13 1/4"
61 3/4" 13 1/2"
62 3/4" 13 3/4"
63 3/4" 14"
64 3/4" 14 1/4"
65 3/4" 14 1/2"
66 3/4" 14 3/4"
67 3/4" 15"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA