3/4" Bore Stainless Steel Cylinder - SDR-12

Manufacturer Clippard Minimatic
Description 3/4'' Bore Stainless Steel Cylinder - SDR-12 - Stroke 1/4"
Part number SDR-12-1/4
Product selection
Selector Bore Stroke
1 3/4" 1/4"
2 3/4" 1/2"
3 3/4" 3/4"
4 3/4" 1"
5 3/4" 1 1/4"
6 3/4" 1 1/2"
7 3/4" 1 3/4"
8 3/4" 2"
9 3/4" 2 1/4"
10 3/4" 2 1/2"
11 3/4" 2 3/4"
12 3/4" 3"
13 3/4" 3 1/4"
14 3/4" 3 1/2"
15 3/4" 3 3/4"
16 3/4" 4"
17 3/4" 4 1/4"
18 3/4" 4 1/2"
19 3/4" 4 3/4"
20 3/4" 5"
21 3/4" 5 1/4"
22 3/4" 5 1/2"
23 3/4" 5 3/4"
24 3/4" 6"
25 3/4" 6 1/4"
26 3/4" 6 1/2"
27 3/4" 6 3/4"
28 3/4" 7"
29 3/4" 7 1/4"
30 3/4" 7 1/2"
31 3/4" 7 3/4"
32 3/4" 8"
33 3/4" 8 1/4"
34 3/4" 8 1/2"
35 3/4" 8 3/4"
36 3/4" 9"
37 3/4" 9 1/4"
38 3/4" 9 1/2"
39 3/4" 9 3/4"
40 3/4" 10"
41 3/4" 10 1/4"
42 3/4" 10 1/2"
43 3/4" 10 3/4"
44 3/4" 11"
45 3/4" 11 1/4"
46 3/4" 11 1/2"
47 3/4" 11 3/4"
48 3/4" 12"
49 3/4" 12 1/4"
50 3/4" 12 1/2"
51 3/4" 12 3/4"
52 3/4" 13"
53 3/4" 13 1/4"
54 3/4" 13 1/2"
55 3/4" 13 3/4"
56 3/4" 14"
57 3/4" 14 1/4"
58 3/4" 14 1/2"
59 3/4" 14 3/4"
60 3/4" 15"
61 3/4" 15 1/4"
62 3/4" 15 1/2"
63 3/4" 15 3/4"
64 3/4" 16"
65 3/4" 16 1/4"
66 3/4" 16 1/2"
67 3/4" 16 3/4"
68 3/4" 17"
69 3/4" 17 1/4"
70 3/4" 17 1/2"
71 3/4" 17 3/4"
72 3/4" 18"
73 3/4" 18 1/4"
74 3/4" 18 1/2"
75 3/4" 18 3/4"
76 3/4" 19"
77 3/4" 19 1/4"
78 3/4" 19 1/2"
79 3/4" 19 3/4"
80 3/4" 20"
81 3/4" 20 1/4"
82 3/4" 20 1/2"
83 3/4" 20 3/4"
84 3/4" 21"
85 3/4" 21 1/4"
86 3/4" 21 1/2"
87 3/4" 21 3/4"
88 3/4" 22"
89 3/4" 22 1/4"
90 3/4" 22 1/2"
91 3/4" 22 3/4"
92 3/4" 23"
93 3/4" 23 1/4"
94 3/4" 23 1/2"
95 3/4" 23 3/4"
96 3/4" 24"
97 3/4" 24 1/4"
98 3/4" 24 1/2"
99 3/4" 24 3/4"
100 3/4" 25"
101 3/4" 25 1/4"
102 3/4" 25 1/2"
103 3/4" 25 3/4"
104 3/4" 26"
105 3/4" 26 1/4"
106 3/4" 26 1/2"
107 3/4" 26 3/4"
108 3/4" 27"
109 3/4" 27 1/4"
110 3/4" 27 1/2"
111 3/4" 27 3/4"
112 3/4" 28"
113 3/4" 28 1/4"
114 3/4" 28 1/2"
115 3/4" 28 3/4"
116 3/4" 29"
117 3/4" 29 1/4"
118 3/4" 29 1/2"
119 3/4" 29 3/4"
120 3/4" 30"
121 3/4" 30 1/4"
122 3/4" 30 1/2"
123 3/4" 30 3/4"
124 3/4" 31"
125 3/4" 31 1/4"
126 3/4" 31 1/2"
127 3/4" 31 3/4"
128 3/4" 32"
129 3/4" 32 1/4"
130 3/4" 32 1/2"
131 3/4" 32 3/4"
132 3/4" 33"
133 3/4" 33 1/4"
134 3/4" 33 1/2"
135 3/4" 33 3/4"
136 3/4" 34"
137 3/4" 34 1/4"
138 3/4" 34 1/2"
139 3/4" 34 3/4"
140 3/4" 35"
141 3/4" 35 1/4"
142 3/4" 35 1/2"
143 3/4" 35 3/4"
144 3/4" 36"
145 3/4" 36 1/4"
146 3/4" 36 1/2"
147 3/4" 36 3/4"
148 3/4" 37"
149 3/4" 37 1/4"
150 3/4" 37 1/2"
151 3/4" 37 3/4"
152 3/4" 38"
153 3/4" 38 1/4"
154 3/4" 38 1/2"
155 3/4" 38 3/4"
156 3/4" 39"
157 3/4" 39 1/4"
158 3/4" 39 1/2"
159 3/4" 39 3/4"
160 3/4" 40"
161 3/4" 40 1/4"
162 3/4" 40 1/2"
163 3/4" 40 3/4"
164 3/4" 41"
165 3/4" 41 1/4"
166 3/4" 41 1/2"
167 3/4" 41 3/4"
168 3/4" 42"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA