3/4" Bore Stainless Steel Cylinder - FSR-12

Manufacturer Clippard Minimatic
Description 3/4'' Bore Stainless Steel Cylinder - FSR-12 - Stroke 1/4"
Part number FSR-12-1/4
Product selection
Selector Bore Stroke
1 3/4" 1/4"
2 3/4" 1/2"
3 3/4" 3/4"
4 3/4" 1"
5 3/4" 1 1/4"
6 3/4" 1 1/2"
7 3/4" 1 3/4"
8 3/4" 2"
9 3/4" 2 1/4"
10 3/4" 2 1/2"
11 3/4" 2 3/4"
12 3/4" 3"
13 3/4" 3 1/4"
14 3/4" 3 1/2"
15 3/4" 3 3/4"
16 3/4" 4"
17 3/4" 4 1/4"
18 3/4" 4 1/2"
19 3/4" 4 3/4"
20 3/4" 5"
21 3/4" 5 1/4"
22 3/4" 5 1/2"
23 3/4" 5 3/4"
24 3/4" 6"
25 3/4" 6 1/4"
26 3/4" 6 1/2"
27 3/4" 6 3/4"
28 3/4" 7"
29 3/4" 7 1/4"
30 3/4" 7 1/2"
31 3/4" 7 3/4"
32 3/4" 8"
33 3/4" 8 1/4"
34 3/4" 8 1/2"
35 3/4" 8 3/4"
36 3/4" 9"
37 3/4" 9 1/4"
38 3/4" 9 1/2"
39 3/4" 9 3/4"
40 3/4" 10"
41 3/4" 10 1/4"
42 3/4" 10 1/2"
43 3/4" 10 3/4"
44 3/4" 11"
45 3/4" 11 1/4"
46 3/4" 11 1/2"
47 3/4" 11 3/4"
48 3/4" 12"
49 3/4" 12 1/4"
50 3/4" 12 1/2"
51 3/4" 12 3/4"
52 3/4" 13"
53 3/4" 13 1/4"
54 3/4" 13 1/2"
55 3/4" 13 3/4"
56 3/4" 14"
57 3/4" 14 1/4"
58 3/4" 14 1/2"
59 3/4" 14 3/4"
60 3/4" 15"
61 3/4" 15 1/4"
62 3/4" 15 1/2"
63 3/4" 15 3/4"
64 3/4" 16"
65 3/4" 16 1/4"
66 3/4" 16 1/2"
67 3/4" 16 3/4"
68 3/4" 17"
69 3/4" 17 1/4"
70 3/4" 17 1/2"
71 3/4" 17 3/4"
72 3/4" 18"
73 3/4" 18 1/4"
74 3/4" 18 1/2"
75 3/4" 18 3/4"
76 3/4" 19"
77 3/4" 19 1/4"
78 3/4" 19 1/2"
79 3/4" 19 3/4"
80 3/4" 20"
81 3/4" 20 1/4"
82 3/4" 20 1/2"
83 3/4" 20 3/4"
84 3/4" 21"
85 3/4" 21 1/4"
86 3/4" 21 1/2"
87 3/4" 21 3/4"
88 3/4" 22"
89 3/4" 22 1/4"
90 3/4" 22 1/2"
91 3/4" 22 3/4"
92 3/4" 23"
93 3/4" 23 1/4"
94 3/4" 23 1/2"
95 3/4" 23 3/4"
96 3/4" 24"
97 3/4" 24 1/4"
98 3/4" 24 1/2"
99 3/4" 24 3/4"
100 3/4" 25"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA