Clippard Minimatic
By Clippard Minimatic


3/4" Bore Corrosion Resistant S/S Cylinder - CR-SDR-12

Manufacturer Clippard Minimatic
Description 3/4'' Bore Corrosion Resistant S/S Cylinder - CR-SDR-12 - Stroke 1/4"
Part number CR-SDR-12-1/4
CAD models
Share

Product selection

Index Selector Bore Stroke
1 1 3/4" 1/4"
2 2 3/4" 1/2"
3 3 3/4" 3/4"
4 4 3/4" 1"
5 5 3/4" 1 1/4"
6 6 3/4" 1 1/2"
7 7 3/4" 1 3/4"
8 8 3/4" 2"
9 9 3/4" 2 1/4"
10 10 3/4" 2 1/2"
11 11 3/4" 2 3/4"
12 12 3/4" 3"
13 13 3/4" 3 1/4"
14 14 3/4" 3 1/2"
15 15 3/4" 3 3/4"
16 16 3/4" 4"
17 17 3/4" 4 1/4"
18 18 3/4" 4 1/2"
19 19 3/4" 4 3/4"
20 20 3/4" 5"
21 21 3/4" 5 1/4"
22 22 3/4" 5 1/2"
23 23 3/4" 5 3/4"
24 24 3/4" 6"
25 25 3/4" 6 1/4"
26 26 3/4" 6 1/2"
27 27 3/4" 6 3/4"
28 28 3/4" 7"
29 29 3/4" 7 1/4"
30 30 3/4" 7 1/2"
31 31 3/4" 7 3/4"
32 32 3/4" 8"
33 33 3/4" 8 1/4"
34 34 3/4" 8 1/2"
35 35 3/4" 8 3/4"
36 36 3/4" 9"
37 37 3/4" 9 1/4"
38 38 3/4" 9 1/2"
39 39 3/4" 9 3/4"
40 40 3/4" 10"
41 41 3/4" 10 1/4"
42 42 3/4" 10 1/2"
43 43 3/4" 10 3/4"
44 44 3/4" 11"
45 45 3/4" 11 1/4"
46 46 3/4" 11 1/2"
47 47 3/4" 11 3/4"
48 48 3/4" 12"
49 49 3/4" 12 1/4"
50 50 3/4" 12 1/2"
51 51 3/4" 12 3/4"
52 52 3/4" 13"
53 53 3/4" 13 1/4"
54 54 3/4" 13 1/2"
55 55 3/4" 13 3/4"
56 56 3/4" 14"
57 57 3/4" 14 1/4"
58 58 3/4" 14 1/2"
59 59 3/4" 14 3/4"
60 60 3/4" 15"
61 61 3/4" 15 1/4"
62 62 3/4" 15 1/2"
63 63 3/4" 15 3/4"
64 64 3/4" 16"
65 65 3/4" 16 1/4"
66 66 3/4" 16 1/2"
67 67 3/4" 16 3/4"
68 68 3/4" 17"
69 69 3/4" 17 1/4"
70 70 3/4" 17 1/2"
71 71 3/4" 17 3/4"
72 72 3/4" 18"
73 73 3/4" 18 1/4"
74 74 3/4" 18 1/2"
75 75 3/4" 18 3/4"
76 76 3/4" 19"
77 77 3/4" 19 1/4"
78 78 3/4" 19 1/2"
79 79 3/4" 19 3/4"
80 80 3/4" 20"
81 81 3/4" 20 1/4"
82 82 3/4" 20 1/2"
83 83 3/4" 20 3/4"
84 84 3/4" 21"
85 85 3/4" 21 1/4"
86 86 3/4" 21 1/2"
87 87 3/4" 21 3/4"
88 88 3/4" 22"
89 89 3/4" 22 1/4"
90 90 3/4" 22 1/2"
91 91 3/4" 22 3/4"
92 92 3/4" 23"
93 93 3/4" 23 1/4"
94 94 3/4" 23 1/2"
95 95 3/4" 23 3/4"
96 96 3/4" 24"
97 97 3/4" 24 1/4"
98 98 3/4" 24 1/2"
99 99 3/4" 24 3/4"
100 100 3/4" 25"
101 101 3/4" 25 1/4"
102 102 3/4" 25 1/2"
103 103 3/4" 25 3/4"
104 104 3/4" 26"
105 105 3/4" 26 1/4"
106 106 3/4" 26 1/2"
107 107 3/4" 26 3/4"
108 108 3/4" 27"
109 109 3/4" 27 1/4"
110 110 3/4" 27 1/2"
111 111 3/4" 27 3/4"
112 112 3/4" 28"
113 113 3/4" 28 1/4"
114 114 3/4" 28 1/2"
115 115 3/4" 28 3/4"
116 116 3/4" 29"
117 117 3/4" 29 1/4"
118 118 3/4" 29 1/2"
119 119 3/4" 29 3/4"
120 120 3/4" 30"
121 121 3/4" 30 1/4"
122 122 3/4" 30 1/2"
123 123 3/4" 30 3/4"
124 124 3/4" 31"
125 125 3/4" 31 1/4"
126 126 3/4" 31 1/2"
127 127 3/4" 31 3/4"
128 128 3/4" 32"
129 129 3/4" 32 1/4"
130 130 3/4" 32 1/2"
131 131 3/4" 32 3/4"
132 132 3/4" 33"
133 133 3/4" 33 1/4"
134 134 3/4" 33 1/2"
135 135 3/4" 33 3/4"
136 136 3/4" 34"
137 137 3/4" 34 1/4"
138 138 3/4" 34 1/2"
139 139 3/4" 34 3/4"
140 140 3/4" 35"
141 141 3/4" 35 1/4"
142 142 3/4" 35 1/2"
143 143 3/4" 35 3/4"
144 144 3/4" 36"
145 145 3/4" 36 1/4"
146 146 3/4" 36 1/2"
147 147 3/4" 36 3/4"
148 148 3/4" 37"
149 149 3/4" 37 1/4"
150 150 3/4" 37 1/2"
151 151 3/4" 37 3/4"
152 152 3/4" 38"
153 153 3/4" 38 1/4"
154 154 3/4" 38 1/2"
155 155 3/4" 38 3/4"
156 156 3/4" 39"
157 157 3/4" 39 1/4"
158 158 3/4" 39 1/2"
159 159 3/4" 39 3/4"
160 160 3/4" 40"
161 161 3/4" 40 1/4"
162 162 3/4" 40 1/2"
163 163 3/4" 40 3/4"
164 164 3/4" 41"
165 165 3/4" 41 1/4"
166 166 3/4" 41 1/2"
167 167 3/4" 41 3/4"
168 168 3/4" 42"
Viton Seals
Rod Thread
Rod Wipers
Rear Side Port
Magnetic Piston
Bumpers
Rotated Ports
Not available
Cushions

Contact the supplier

Clippard Minimatic

Clippard Minimatic

Manufacturer of miniature pneumatic & electronic control devices

Google Map