7 mm SubMiniature 3-Way Electronic Valves

Manufacturer Clippard Minimatic
Description 3-Way Normally-Closed Isolation Valve, 1.5", 12 VDC
Part Number SV-3C-12-3-V
Product selection
Selector Part Number Description Pressure Seals Voltage
1 SV-3C-12-3-V 3-Way Normally-Closed Isolation Valve, 1.5", 12 VDC 0 to 145 psig FKM 12 VDC
2 SV-3C-24-3-V 3-Way Normally-Closed Isolation Valve, 1.5", 24 VDC 0 to 145 psig FKM 24 VDC
3 SV-3C-12-10-V 3-Way Normally-Closed Isolation Valve, 1", 12 VDC 0 to 22 psig FKM 12 VDC
4 SV-3C-24-10-V 3-Way Normally-Closed Isolation Valve, 1", 24 VDC 0 to 22 psig FKM 24 VDC
Part Number
Description
Pressure
Seals
Voltage
Product Description

These new direct actuating valves offer an extremely fast response time for accurate dosing of minute volumes with the same long life you expect from the original Clippard EV line of electronic valves, now in a 7 mm cartridge package.

Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA