1

Electronic EV Series Mouse Valves - 3-Way Fully-Ported Valves - Oxygen Clean

Manufacturer Clippard Minimatic
Description 3-Way Fully ported Valves, In-Line Mount - Oxygen Clean - 0,025 Pin Connector - Vac. to 105 psig+ - 12 VDC
Part number O-ECO-3-12
Product selection
Selector Part No. Description
1 O-EC 0,025 Pin Connector
2 O-ET Terminal Spades
3 O-EV Wire Leads Side (Radial)
4 O-EW Wire Leads Top (Axial)
Part No.
Description
Selector Part No. Pressure Range Orifice Air Flow
1 - 28" Hg Vac. to 105 psig + 0,025'' 0.6 scfm @ 100 psig (17 l/min @ 7 bar)
2 -L 28" Hg Vac. to 50 psig 0,040'' 0.5 scfm @ 50 psig (14 l/min @ 3,5 bar)
3 -H 28" Hg Vac. to 25 psig 0,060'' 0.45 scfm @ 25 psig (13 l/min @ 1,8 bar)
Part No.
Pressure Range
Orifice
Air Flow
Selector Part No. Mounting
1 O-ECO-3-12 In-Line Mount
25 O-ECO-3M-12 Manifold Mount
Part No.
Mounting
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page