TV Series 4-Way Toggle Valves

Manufacturer Clippard Minimatic
Description 3-Position, 4-Way Valve, ENP Steel Toggle, #10-32
Part Number TV-4DH
Product selection
Selector Part Number Description Medium Ports Force Input psi Max psi Actuation Mount Seals Temperature
1 TV-4DH 3-Position, 4-Way Valve, ENP Steel Toggle, #10-32 Air #10-32 Thread 8 oz. nominal 150 psig max. 120 psig ENP Steel Toggle 5/8-32 thread. Nut and Lockwashers provided. Nitrile 32 to 230°F
2 TV-4DMH 3-Position, 4-Way Valve, ENP Steel Toggle, #10-32 Air #10-32 Thread 8 oz. nominal 150 psig max. 120 psig ENP Steel Toggle 5/8-32 thread. Nut and Lockwashers provided. Nitrile 32 to 230°F
3 TV-4DMPH 3-Position, 4-Way Valve, ENP Steel Toggle, 1/8" NPT Air 1/8" NPT 8 oz. nominal 150 psig max. 120 psig ENP Steel Toggle 5/8-32 thread. Nut and Lockwashers provided. Nitrile 32 to 230°F
4 TV-4DPH 3-Position, 4-Way Valve, ENP Steel Toggle, 1/8" NPT Air 1/8" NPT 8 oz. nominal 150 psig max. 120 psig ENP Steel Toggle 5/8-32 thread. Nut and Lockwashers provided. Nitrile 32 to 230°F
5 TV-4MH 3-Position, 4-Way Valve, ENP Steel Toggle, #10-32 Air 1/8" NPT 8 oz. nominal 150 psig max. 120 psig ENP Steel Toggle 5/8-32 thread. Nut and Lockwashers provided. Nitrile 32 to 230°F
6 TV-4MPH 3-Position, 4-Way Valve, ENP Steel Toggle, 1/8" NPT Air 1/8" NPT 8 oz. nominal 150 psig max. 120 psig ENP Steel Toggle 5/8-32 thread. Nut and Lockwashers provided. Nitrile 32 to 230°F
7 M-TV-4D 3-Position, 4-Way Valve, Plastic Toggle, M5 Air M5 0.22 kg nominal 10 bar max. - Plastic Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
8 M-TV-4DH 3-Position, 4-Way Valve, ENP Steel Toggle, M5 Air M5 0.22 kg nominal 10 bar max. - ENP Steel Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
9 M-TV-4DM 3-Position, 4-Way Valve, Plastic Toggle, M5 Air M5 0.22 kg nominal 10 bar max. - Plastic Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
10 M-TV-4DMP 3-Position, 4-Way Valve, Plastic Toggle, G1/8 Air G1/8 0.22 kg nominal 10 bar max. - Plastic Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
11 M-TV-4DMPH 3-Position, 4-Way Valve, ENP Steel Toggle, G1/8 Air G1/8 0.22 kg nominal 10 bar max. - ENP Steel Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
12 M-TV-4DP 3-Position, 4-Way Valve, Plastic Toggle, G1/8 Air G1/8 0.22 kg nominal 10 bar max. - Plastic Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
13 M-TV-4M 3-Position, 4-Way Valve, ENP Steel Toggle, G1/8 Air G1/8 0.22 kg nominal 10 bar max. - ENP Steel Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
14 M-TV-4MH 3-Position, 4-Way Valve, ENP Steel Toggle, M5 Air M5 0.22 kg nominal 10 bar max. - ENP Steel Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
15 M-TV-4MP 3-Position, 4-Way Valve, Plastic Toggle, G1/8 Air G1/8 0.22 kg nominal 10 bar max. - Plastic Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
16 M-TV-4MPH 3-Position, 4-Way Valve, ENP Steel Toggle, G1/8 Air G1/8 0.22 kg nominal 10 bar max. - ENP Steel Toggle M16 x 1 thread. Nut and Lockwashers provided. Nitrile 0 to 110°C
Part Number
Description
Medium
Ports
Force
Input psi
Max psi
Actuation
Mount
Seals
Temperature
Product Description

4-way 3 position toggle valve with outlet ports open to atmosphere in the center position. The valve can be spring centered, 3 position detent or the “DM” provides a detent on one side and spring return on the other side. The TV-DM model can be used on the momentary side as a “jog” or “manual” control, and with the detented side for “automatic” or “run” mode.

Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA