20 MM Bore Stainless Steel Metric Cylinder - M-UDR-12

Manufacturer Clippard Minimatic
Description 20 MM Bore Stainless Steel Metric Cylinder - M-UDR-12 - Stroke 10
Part number M-UDR-12-10
Product selection
Selector Bore (mm) Stroke (mm)
1 20 10
2 20 25
3 20 40
4 20 50
5 20 80
6 20 100
7 20 125
8 20 160
9 20 200
10 20 250
11 20 300
12 20 350
13 20 400
14 20 450
15 20 500
16 20 550
17 20 600
Bore (mm)
Stroke (mm)
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA