Analytical Valves "A" Series

Manufacturer Clippard Minimatic
Description 2-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
Part number A-EC-2M-12
Product selection
Selector Reference Description
1 A-EC-2M-12 2-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
2 A-EC-2M-12-H 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
3 A-EC-2M-12-L 2-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
4 A-EC-2M-24 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 24 VDC
5 A-EC-2M-24-H 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 24 VDC
6 A-EC-2M-24-L 2-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 24 VDC
7 A-EC-3M-12 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
8 A-EC-3M-12-H 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
9 A-EC-3M-12-L 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 12 VDC
10 A-EC-3M-24 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 24 VDC
11 A-EC-3M-24-H 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 24 VDC
12 A-EC-3M-24-L 3-Way Elec. Valve, N-C, Manifold Mount, Pin Con., 24 VDC
19 A-ET-2M-12 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
20 A-ET-2M-12-H 2-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 12 VDC
21 A-ET-2M-12-L 2-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 12 VDC
22 A-ET-2M-24 2-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 24 VDC
23 A-ET-2M-24-H 2-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 24 VDC
24 A-ET-2M-24-L 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 24 VDC
25 A-ET-3M-12 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 12 VDC
26 A-ET-3M-12-H 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 12 VDC
27 A-ET-3M-12-L 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 12 VDC
28 A-ET-3M-24 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 24 VDC
29 A-ET-3M-24-H 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 24 VDC
30 A-ET-3M-24-L 3-Way Elec. Valve, N-C, Manifold Mount, Spade Term., 24 VDC
37 A-EV-2M-12 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
38 A-EV-2M-12-H 2-Way Elec. Valve, N-O, Manifold Mount, Wire Leads, 12 VDC
39 A-EV-2M-12-L 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
40 A-EV-2M-12-V 2-Way Elec. Valve, N-O, Manifold Mount, Wire Leads, 12 VDC, Viton
41 A-EV-2M-24 2-Way Elec. Valve, N-O, Manifold Mount, Wire Leads, 24 VDC
42 A-EV-2M-24-H 3-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
43 A-EV-2M-24-L 2-Way Elec. Valve, N-O, Manifold Mount, Wire Leads, 24 VDC
44 A-EV-3M-12 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
45 A-EV-3M-12-H 3-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
46 A-EV-3M-12-L 3-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
47 A-EV-3M-24 3-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
48 A-EV-3M-24-H 3-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
49 A-EV-3M-24-L 3-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
51 A-EVR-2M-12 2-Way Elec. Valve, N-O, Manifold Mount, Wire Leads, 12 VDC
52 A-EVR-2M-12-H 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
53 A-EVR-2M-12-L 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 12 VDC
54 A-EVR-2M-24 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
55 A-EVR-2M-24-H 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
56 A-EVR-2M-24-L 2-Way Elec. Valve, N-C, Manifold Mount, Wire Leads, 24 VDC
57 A-EW-2M-12 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 12 VDC
58 A-EW-2M-12-H 2-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 12 VDC
59 A-EW-2M-12-L 2-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 12 VDC
60 A-EW-2M-24 2-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 24 VDC
61 A-EW-2M-24-H 2-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 24 VDC
62 A-EW-2M-24-L 2-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 24 VDC
63 A-EW-3M-12 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 12 VDC
64 A-EW-3M-12-H 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 12 VDC
65 A-EW-3M-12-L 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 12 VDC
66 A-EW-3M-24 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 24 VDC
67 A-EW-3M-24-H 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 24 VDC
68 A-EW-3M-24-L 3-Way Elec. Valve, N-C, Manifold Mount, Top Wire Leads, 24 VDC
69 A-EWO-3M-12 3-Way Elec. Valve, Ported, Manifold Mount, Top Wire Leads, 12 VDC
70 A-EWO-3M-12-H 3-Way Elec. Valve, Ported, Manifold Mount, Top Wire Leads, 12 VDC
Reference
Description
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA