1

2 Position Fully-Ported Spool Valves, 4-Way

Manufacturer Clippard Minimatic
Description 2 Position Spool Valve, NP Steel Toggle, #10-32
Part number MTV-5
Product selection
Selector Part No. Description
1 MTV-5 2 Position Spool Valve, NP Steel Toggle, #10-32
3 MTV-5-M5 2 Position Spool Valve, NP Steel Toggle, M5
6 MTV-5F 2 Position Spool Valve, Plastic Toggle, #10-32
7 MTV-5F-M5 2 Position Spool Valve, Plastic Toggle, M5
Part No.
Description
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page