2" Bore Stainless Steel Cylinder - SSR-32

Manufacturer Clippard Minimatic
Description 2'' Bore Stainless Steel Cylinder - SSR-32 - Stroke 1/4"
Part number SSR-32-1/4
Product selection
Selector Bore Stroke
1 2" 1/4"
2 2" 1/2"
3 2" 3/4"
4 2" 1"
5 2" 1 1/4"
6 2" 1 1/2"
7 2" 1 3/4"
8 2" 2"
9 2" 2 1/4"
10 2" 2 1/2"
11 2" 2 3/4"
12 2" 3"
81 2" 3 1/4"
82 2" 3 1/2"
83 2" 3 3/4"
84 2" 4"
85 2" 4 1/4"
86 2" 4 1/2"
87 2" 4 3/4"
88 2" 5"
89 2" 5 1/4"
90 2" 5 1/2"
91 2" 5 3/4"
92 2" 6"
93 2" 6 1/4"
94 2" 6 1/2"
95 2" 6 3/4"
96 2" 7"
97 2" 7 1/4"
98 2" 7 1/2"
99 2" 7 3/4"
100 2" 8"
101 2" 8 1/4"
102 2" 8 1/2"
103 2" 8 3/4"
104 2" 9"
105 2" 9 1/4"
106 2" 9 1/2"
107 2" 9 3/4"
108 2" 10"
109 2" 10 1/4"
110 2" 10 1/2"
111 2" 10 3/4"
112 2" 11"
113 2" 11 1/4"
114 2" 11 1/2"
115 2" 11 3/4"
116 2" 12"
117 2" 12 1/4"
118 2" 12 1/2"
119 2" 12 3/4"
120 2" 13"
121 2" 13 1/4"
122 2" 13 1/2"
123 2" 13 3/4"
124 2" 14"
125 2" 14 1/4"
126 2" 14 1/2"
127 2" 14 3/4"
128 2" 15"
129 2" 15 1/4"
130 2" 15 1/2"
131 2" 15 3/4"
132 2" 16"
133 2" 16 1/4"
134 2" 16 1/2"
135 2" 16 3/4"
136 2" 17"
137 2" 17 1/4"
138 2" 17 1/2"
139 2" 17 3/4"
140 2" 18"
141 2" 18 1/4"
142 2" 18 1/2"
143 2" 18 3/4"
144 2" 19"
145 2" 19 1/4"
146 2" 19 1/2"
147 2" 19 3/4"
148 2" 20"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA