2" Bore Stainless Steel Cylinder - SBR-32

Manufacturer Clippard Minimatic
Description 2'' Bore Stainless Steel Cylinder - SBR-32 - Stroke 1/4"
Part number SBR-32-1/4
Product selection
Selector Bore Stroke
1 2" 1/4"
2 2" 1/2"
3 2" 3/4"
4 2" 1"
5 2" 1 1/4"
6 2" 1 1/2"
13 2" 1 3/4"
14 2" 2"
15 2" 2 1/4"
16 2" 2 1/2"
17 2" 2 3/4"
18 2" 3"
19 2" 3 1/4"
20 2" 3 1/2"
21 2" 3 3/4"
22 2" 4"
23 2" 4 1/4"
24 2" 4 1/2"
25 2" 4 3/4"
26 2" 5"
27 2" 5 1/4"
28 2" 5 1/2"
29 2" 5 3/4"
30 2" 6"
31 2" 6 1/4"
32 2" 6 1/2"
33 2" 6 3/4"
34 2" 7"
35 2" 7 1/4"
36 2" 7 1/2"
37 2" 7 3/4"
38 2" 8"
39 2" 8 1/4"
40 2" 8 1/2"
41 2" 8 3/4"
42 2" 9"
43 2" 9 1/4"
44 2" 9 1/2"
45 2" 9 3/4"
46 2" 10"
47 2" 10 1/4"
48 2" 10 1/2"
49 2" 10 3/4"
50 2" 11"
51 2" 11 1/4"
52 2" 11 1/2"
53 2" 11 3/4"
54 2" 12"
55 2" 12 1/4"
56 2" 12 1/2"
57 2" 12 3/4"
58 2" 13"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA