2" Bore All Stainless Steel Cylinder - SS-SDR-32

Manufacturer Clippard Minimatic
Description 2'' Bore All Stainless Steel Cylinder - SS-SDR-32 - Stroke 1/4"
Part number SS-SDR-32-1/4
Product selection
Selector Bore Stroke
1 2" 1/4"
2 2" 1/2"
3 2" 3/4"
4 2" 1"
5 2" 1 1/4"
6 2" 1 1/2"
7 2" 1 3/4"
8 2" 2"
12 2" 2 1/4"
13 2" 2 1/2"
14 2" 2 3/4"
15 2" 3"
16 2" 3 1/4"
17 2" 3 1/2"
18 2" 3 3/4"
19 2" 4"
20 2" 4 1/4"
21 2" 4 1/2"
22 2" 4 3/4"
23 2" 5"
24 2" 5 1/4"
25 2" 5 1/2"
26 2" 5 3/4"
27 2" 6"
28 2" 6 1/4"
29 2" 6 1/2"
30 2" 6 3/4"
31 2" 7"
32 2" 7 1/4"
33 2" 7 1/2"
34 2" 7 3/4"
35 2" 8"
36 2" 8 1/4"
37 2" 8 1/2"
38 2" 8 3/4"
39 2" 9"
40 2" 9 1/4"
41 2" 9 1/2"
42 2" 9 3/4"
43 2" 10"
44 2" 10 1/4"
45 2" 10 1/2"
46 2" 10 3/4"
47 2" 11"
48 2" 11 1/4"
49 2" 11 1/2"
50 2" 11 3/4"
51 2" 12"
52 2" 12 1/4"
53 2" 12 1/2"
54 2" 12 3/4"
55 2" 13"
56 2" 13 1/4"
57 2" 13 1/2"
58 2" 13 3/4"
59 2" 14"
60 2" 14 1/4"
61 2" 14 1/2"
62 2" 14 3/4"
63 2" 15"
64 2" 15 1/4"
65 2" 15 1/2"
66 2" 15 3/4"
67 2" 16"
68 2" 16 1/4"
69 2" 16 1/2"
70 2" 16 3/4"
71 2" 17"
72 2" 17 1/4"
73 2" 17 1/2"
74 2" 17 3/4"
75 2" 18"
76 2" 18 1/4"
77 2" 18 1/2"
78 2" 18 3/4"
79 2" 19"
80 2" 19 1/4"
81 2" 19 1/2"
82 2" 19 3/4"
83 2" 20"
84 2" 20 1/4"
85 2" 20 1/2"
86 2" 20 3/4"
87 2" 21"
88 2" 21 1/4"
89 2" 21 1/2"
90 2" 21 3/4"
91 2" 22"
92 2" 22 1/4"
93 2" 22 1/2"
94 2" 22 3/4"
95 2" 23"
96 2" 23 1/4"
97 2" 23 1/2"
98 2" 23 3/4"
99 2" 24"
100 2" 24 1/4"
101 2" 24 1/2"
102 2" 24 3/4"
103 2" 25"
104 2" 25 1/4"
105 2" 25 1/2"
106 2" 25 3/4"
107 2" 26"
108 2" 26 1/4"
109 2" 26 1/2"
110 2" 26 3/4"
111 2" 27"
112 2" 27 1/4"
113 2" 27 1/2"
114 2" 27 3/4"
115 2" 28"
116 2" 28 1/4"
117 2" 28 1/2"
118 2" 28 3/4"
119 2" 29"
120 2" 29 1/4"
121 2" 29 1/2"
122 2" 29 3/4"
123 2" 30"
124 2" 30 1/4"
125 2" 30 1/2"
126 2" 30 3/4"
127 2" 31"
128 2" 31 1/4"
129 2" 31 1/2"
130 2" 31 3/4"
131 2" 32"
132 2" 32 1/4"
133 2" 32 1/2"
134 2" 32 3/4"
135 2" 33"
136 2" 33 1/4"
137 2" 33 1/2"
138 2" 33 3/4"
139 2" 34"
140 2" 34 1/4"
141 2" 34 1/2"
142 2" 34 3/4"
143 2" 35"
144 2" 35 1/4"
145 2" 35 1/2"
146 2" 35 3/4"
147 2" 36"
148 2" 36 1/4"
149 2" 36 1/2"
150 2" 36 3/4"
151 2" 37"
152 2" 37 1/4"
153 2" 37 1/2"
154 2" 37 3/4"
155 2" 38"
156 2" 38 1/4"
157 2" 38 1/2"
158 2" 38 3/4"
159 2" 39"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA