16 MM Bore Stainless Steel Metric Cylinder - M-SSR-10

Manufacturer Clippard Minimatic
Description 16 MM Bore Stainless Steel Metric Cylinder - M-SSR-10 - Stroke 10
Part number M-SSR-10-10
Product selection
Selector Bore (mm) Stroke (mm)
1 16 10
2 16 25
3 16 40
4 16 50
5 16 80
6 16 100
7 16 125
8 16 160
Bore (mm)
Stroke (mm)
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA