5

15 mm Miniature Valves - 3/2 Normally-Open

Manufacturer Clippard Minimatic
Description 15 mm Miniature Valves - 3/2 Normally-Open - Terminal Connector - 0.043" - 12-Volt DC
Part number E3O15E-2T012
Product selection
Selector Base No. Connector Orifice Wattage Working Pressure
2 E3O15E-2T Terminal Connector 0.043" 2.5 0 to 110 psig / 7.6 bar
3 E3O15F-2T Terminal Connector 0.063" 2.5 0 to 75 psig / 5.2 bar
5 E3O15E-2D DIN Connector 0.043" 2.5 0 to 110 psig / 7.6 bar
6 E3O15F-2D DIN Connector 0.063" 2.5 0 to 75 psig / 5.2 bar
8 E3O15E-2W Wire Leads, 11.8'' (300 mm) 0.043" 2.5 0 to 110 psig / 7.6 bar
9 E3O15F-2W Wire Leads, 11.8'' (300 mm) 0.063" 2.5 0 to 75 psig / 5.2 bar
11 E3O15E-2L 90° Connector with LED 0.043" 2.5 0 to 110 psig / 7.6 bar
12 E3O15F-2L 90° Connector with LED 0.063" 2.5 0 to 75 psig / 5.2 bar
14 E3O15E-2C In-Line Connector with LED 0.043" 2.5 0 to 110 psig / 7.6 bar
15 E3O15F-2C In-Line Connector with LED 0.063" 2.5 0 to 75 psig / 5.2 bar
Base No.
Connector
Orifice
Wattage
Working Pressure
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA