2

15 mm Miniature Valve Accessories - Multi-Station Manifold

Manufacturer Clippard Minimatic
Description 15 mm Miniature Valve Accessories - Multi-Station Manifold - 2 - Stations
Part number E15M-02
Product selection
Selector Stations Part No. Length "L" (inch) Length "L" (mm) Length "M" (inch) Length "M" (mm)
1 2 E15M-02 2.95" 74.2 2.55" 64.8
2 4 E15M-04 4.21" 106.9 3.81" 96.8
3 6 E15M-06 5.47" 138.9 5.07" 128.8
4 8 E15M-08 6.73" 170.9 6.33" 160.8
5 10 E15M-10 9.25" 235 8.85" 224.8
6 12 E15M-12 10.51" 277 10.1" 256.8
7 14 E15M-14 11.77" 299 11.4" 288.8
8 16 E15M-16 13.03" 331 12.6" 320
Stations
Part No.
Length "L" (inch)
Length "L" (mm)
Length "M" (inch)
Length "M" (mm)
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA