1/2" Bore Stainless Steel Cylinder - SSN-08

Manufacturer Clippard Minimatic
Description 1/2'' Bore Stainless Steel Cylinder - SSN-10 - Stroke 1/4"
Part number SSN-08-1/4
Product selection
Selector Bore Stroke
1 1/2" 1/4"
2 1/2" 1/2"
3 1/2" 3/4"
4 1/2" 1"
5 1/2" 1 1/4"
6 1/2" 1 1/2"
7 1/2" 1 3/4"
8 1/2" 2"
9 1/2" 2 1/4"
10 1/2" 2 1/2"
11 1/2" 2 3/4"
12 1/2" 3"
13 1/2" 3 1/4"
14 1/2" 3 1/2"
15 1/2" 3 3/4"
16 1/2" 4"
17 1/2" 4 1/4"
18 1/2" 4 1/2"
19 1/2" 4 3/4"
20 1/2" 5"
21 1/2" 5 1/4"
22 1/2" 5 1/2"
23 1/2" 5 3/4"
24 1/2" 6"
25 1/2" 6 1/4"
26 1/2" 6 1/2"
27 1/2" 6 3/4"
28 1/2" 7"
29 1/2" 7 1/4"
30 1/2" 7 1/2"
31 1/2" 7 3/4"
32 1/2" 8"
33 1/2" 8 1/4"
34 1/2" 8 1/2"
35 1/2" 8 3/4"
36 1/2" 9"
37 1/2" 9 1/4"
38 1/2" 9 1/2"
39 1/2" 9 3/4"
40 1/2" 10"
41 1/2" 10 1/4"
42 1/2" 10 1/2"
43 1/2" 10 3/4"
44 1/2" 11"
45 1/2" 11 1/4"
46 1/2" 11 1/2"
47 1/2" 11 3/4"
48 1/2" 12"
49 1/2" 12 1/4"
50 1/2" 12 1/2"
51 1/2" 12 3/4"
52 1/2" 13"
53 1/2" 13 1/4"
54 1/2" 13 1/2"
55 1/2" 13 3/4"
56 1/2" 14"
57 1/2" 14 1/4"
58 1/2" 14 1/2"
59 1/2" 14 3/4"
60 1/2" 15"
61 1/2" 15 1/4"
62 1/2" 15 1/2"
63 1/2" 15 3/4"
64 1/2" 16"
65 1/2" 16 1/4"
66 1/2" 16 1/2"
67 1/2" 16 3/4"
68 1/2" 17"
69 1/2" 17 1/4"
70 1/2" 17 1/2"
71 1/2" 17 3/4"
72 1/2" 18"
73 1/2" 18 1/4"
74 1/2" 18 1/2"
75 1/2" 18 3/4"
76 1/2" 19"
77 1/2" 19 1/4"
78 1/2" 19 1/2"
79 1/2" 19 3/4"
80 1/2" 20"
81 1/2" 20 1/4"
82 1/2" 20 1/2"
83 1/2" 20 3/4"
84 1/2" 21"
85 1/2" 21 1/4"
86 1/2" 21 1/2"
87 1/2" 21 3/4"
88 1/2" 22"
89 1/2" 22 1/4"
90 1/2" 22 1/2"
91 1/2" 22 3/4"
92 1/2" 23"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA