3

10 mm Miniature Valves - 2/2 Normally-Closed

Manufacturer Clippard Minimatic
Description 10 mm Miniature Valves - 2/2 Normally-Closed - 90° Connector - 0.020'' - 12-Volt DC
Part number E210A-1E012
Product selection
Selector Base No. Connector Orifice Wattage Working Pressure
1 E210A-1E 90° Connector 0.020'' 0.6 14.7 to 110 psig / 7.6 bar
2 E210C-2E 90° Connector 0.030'' 1.3 0 to 110 psig / 7.6 bar
3 E210A-1L 90° Connector with LED 0.020'' 0.6 14.7 to 110 psig / 7.6 bar
4 E210C-2L 90° Connector with LED 0.030'' 1.3 0 to 110 psig / 7.6 bar
5 E210A-1F In-Line Connector 0.020'' 0.6 14.7 to 110 psig / 7.6 bar
6 E210C-2F In-Line Connector 0.030'' 1.3 0 to 110 psig / 7.6 bar
7 E210A-1C In-Line Connector with LED 0.020'' 0.6 14.7 to 110 psig / 7.6 bar
8 E210C-2C In-Line Connector with LED 0.030'' 1.3 0 to 110 psig / 7.6 bar
9 E210A-1W Wire Leads, 11.8'' (300 mm) 0.020'' 0.6 14.7 to 110 psig / 7.6 bar
10 E210C-2W Wire Leads, 11.8'' (300 mm) 0.030'' 1.3 0 to 110 psig / 7.6 bar
Base No.
Connector
Orifice
Wattage
Working Pressure
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA