1 3/4" Bore Stainless Steel Cylinder - SSR-28

Manufacturer Clippard Minimatic
Description 1 3/4'' Bore Stainless Steel Cylinder - SSR-28 - Stroke 1/4"
Part number SSR-28-1/4
Product selection
Selector Bore Stroke
1 1 3/4" 1/4"
2 1 3/4" 1/2"
3 1 3/4" 3/4"
4 1 3/4" 1"
5 1 3/4" 1 1/4"
6 1 3/4" 1 1/2"
7 1 3/4" 1 3/4"
8 1 3/4" 2"
9 1 3/4" 2 1/4"
10 1 3/4" 2 1/2"
11 1 3/4" 2 3/4"
12 1 3/4" 3"
13 1 3/4" 3 1/4"
14 1 3/4" 3 1/2"
15 1 3/4" 3 3/4"
16 1 3/4" 4"
17 1 3/4" 4 1/4"
18 1 3/4" 4 1/2"
19 1 3/4" 4 3/4"
20 1 3/4" 5"
21 1 3/4" 5 1/4"
22 1 3/4" 5 1/2"
23 1 3/4" 5 3/4"
24 1 3/4" 6"
25 1 3/4" 6 1/4"
26 1 3/4" 6 1/2"
27 1 3/4" 6 3/4"
28 1 3/4" 7"
29 1 3/4" 7 1/4"
30 1 3/4" 7 1/2"
31 1 3/4" 7 3/4"
32 1 3/4" 8"
33 1 3/4" 8 1/4"
34 1 3/4" 8 1/2"
35 1 3/4" 8 3/4"
36 1 3/4" 9"
37 1 3/4" 9 1/4"
38 1 3/4" 9 1/2"
39 1 3/4" 9 3/4"
40 1 3/4" 10"
41 1 3/4" 10 1/4"
42 1 3/4" 10 1/2"
43 1 3/4" 10 3/4"
44 1 3/4" 11"
45 1 3/4" 11 1/4"
46 1 3/4" 11 1/2"
47 1 3/4" 11 3/4"
48 1 3/4" 12"
49 1 3/4" 12 1/4"
50 1 3/4" 12 1/2"
51 1 3/4" 12 3/4"
52 1 3/4" 13"
53 1 3/4" 13 1/4"
54 1 3/4" 13 1/2"
55 1 3/4" 13 3/4"
56 1 3/4" 14"
57 1 3/4" 14 1/4"
58 1 3/4" 14 1/2"
59 1 3/4" 14 3/4"
60 1 3/4" 15"
61 1 3/4" 15 1/4"
62 1 3/4" 15 1/2"
63 1 3/4" 15 3/4"
64 1 3/4" 16"
65 1 3/4" 16 1/4"
66 1 3/4" 16 1/2"
67 1 3/4" 16 3/4"
68 1 3/4" 17"
69 1 3/4" 17 1/4"
70 1 3/4" 17 1/2"
71 1 3/4" 17 3/4"
72 1 3/4" 18"
73 1 3/4" 18 1/4"
74 1 3/4" 18 1/2"
75 1 3/4" 18 3/4"
76 1 3/4" 19"
77 1 3/4" 19 1/4"
78 1 3/4" 19 1/2"
79 1 3/4" 19 3/4"
80 1 3/4" 20"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA