1 3/4" Bore Stainless Steel Cylinder - SRR-28

Manufacturer Clippard Minimatic
Description 1 3/4'' Bore Stainless Steel Cylinder - SRR-28 - Stroke 1/4"
Part number SRR-28-1/4
Product selection
Selector Bore Stroke
1 1 3/4" 1/4"
2 1 3/4" 1/2"
3 1 3/4" 3/4"
4 1 3/4" 1"
5 1 3/4" 1 1/4"
6 1 3/4" 1 1/2"
9 1 3/4" 1 3/4"
10 1 3/4" 2"
11 1 3/4" 2 1/4"
12 1 3/4" 2 1/2"
13 1 3/4" 2 3/4"
14 1 3/4" 3"
15 1 3/4" 3 1/4"
16 1 3/4" 3 1/2"
17 1 3/4" 3 3/4"
18 1 3/4" 4"
19 1 3/4" 4 1/4"
20 1 3/4" 4 1/2"
21 1 3/4" 4 3/4"
22 1 3/4" 5"
23 1 3/4" 5 1/4"
24 1 3/4" 5 1/2"
25 1 3/4" 5 3/4"
26 1 3/4" 6"
27 1 3/4" 6 1/4"
28 1 3/4" 6 1/2"
29 1 3/4" 6 3/4"
30 1 3/4" 7"
31 1 3/4" 7 1/4"
32 1 3/4" 7 1/2"
33 1 3/4" 7 3/4"
34 1 3/4" 8"
35 1 3/4" 8 1/4"
36 1 3/4" 8 1/2"
37 1 3/4" 8 3/4"
38 1 3/4" 9"
39 1 3/4" 9 1/4"
40 1 3/4" 9 1/2"
41 1 3/4" 9 3/4"
42 1 3/4" 10"
43 1 3/4" 10 1/4"
44 1 3/4" 10 1/2"
45 1 3/4" 10 3/4"
46 1 3/4" 11"
47 1 3/4" 11 1/4"
48 1 3/4" 11 1/2"
49 1 3/4" 11 3/4"
50 1 3/4" 12"
51 1 3/4" 12 1/4"
52 1 3/4" 12 1/2"
53 1 3/4" 12 3/4"
54 1 3/4" 13"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Users Who Downloaded This Product Also Downloaded
Page