Selector | Bore | Stroke |
---|---|---|
1 | 1 1/4" | 1/4" |
2 | 1 1/4" | 1/2" |
3 | 1 1/4" | 3/4" |
4 | 1 1/4" | 1" |
5 | 1 1/4" | 1 1/4" |
6 | 1 1/4" | 1 1/2" |
7 | 1 1/4" | 1 3/4" |
8 | 1 1/4" | 2" |
9 | 1 1/4" | 2 1/4" |
10 | 1 1/4" | 2 1/2" |
11 | 1 1/4" | 2 3/4" |
12 | 1 1/4" | 3" |
13 | 1 1/4" | 3 1/4" |
14 | 1 1/4" | 3 1/2" |
15 | 1 1/4" | 3 3/4" |
16 | 1 1/4" | 4" |
17 | 1 1/4" | 4 1/4" |
18 | 1 1/4" | 4 1/2" |
19 | 1 1/4" | 4 3/4" |
20 | 1 1/4" | 5" |
21 | 1 1/4" | 5 1/4" |
22 | 1 1/4" | 5 1/2" |
23 | 1 1/4" | 5 3/4" |
24 | 1 1/4" | 6" |
25 | 1 1/4" | 6 1/4" |
26 | 1 1/4" | 6 1/2" |
27 | 1 1/4" | 6 3/4" |
28 | 1 1/4" | 7" |
29 | 1 1/4" | 7 1/4" |
30 | 1 1/4" | 7 1/2" |
31 | 1 1/4" | 7 3/4" |
32 | 1 1/4" | 8" |
33 | 1 1/4" | 8 1/4" |
34 | 1 1/4" | 8 1/2" |
35 | 1 1/4" | 8 3/4" |
36 | 1 1/4" | 9" |
37 | 1 1/4" | 9 1/4" |
38 | 1 1/4" | 9 1/2" |
39 | 1 1/4" | 9 3/4" |
40 | 1 1/4" | 10" |
41 | 1 1/4" | 10 1/4" |
42 | 1 1/4" | 10 1/2" |
43 | 1 1/4" | 10 3/4" |
44 | 1 1/4" | 11" |
45 | 1 1/4" | 11 1/4" |
46 | 1 1/4" | 11 1/2" |
47 | 1 1/4" | 11 3/4" |
48 | 1 1/4" | 12" |
49 | 1 1/4" | 12 1/4" |
50 | 1 1/4" | 12 1/2" |
51 | 1 1/4" | 12 3/4" |
52 | 1 1/4" | 13" |
53 | 1 1/4" | 13 1/4" |
54 | 1 1/4" | 13 1/2" |
55 | 1 1/4" | 13 3/4" |
56 | 1 1/4" | 14" |
57 | 1 1/4" | 14 1/4" |
58 | 1 1/4" | 14 1/2" |
59 | 1 1/4" | 14 3/4" |
60 | 1 1/4" | 15" |
61 | 1 1/4" | 15 1/4" |
62 | 1 1/4" | 15 1/2" |
63 | 1 1/4" | 15 3/4" |
64 | 1 1/4" | 16" |
65 | 1 1/4" | 16 1/4" |
66 | 1 1/4" | 16 1/2" |
67 | 1 1/4" | 16 3/4" |
68 | 1 1/4" | 17" |
69 | 1 1/4" | 17 1/4" |
70 | 1 1/4" | 17 1/2" |
71 | 1 1/4" | 17 3/4" |
72 | 1 1/4" | 18" |
73 | 1 1/4" | 18 1/4" |
74 | 1 1/4" | 18 1/2" |
75 | 1 1/4" | 18 3/4" |
76 | 1 1/4" | 19" |
77 | 1 1/4" | 19 1/4" |
78 | 1 1/4" | 19 1/2" |
79 | 1 1/4" | 19 3/4" |
80 | 1 1/4" | 20" |
81 | 1 1/4" | 20 1/4" |
82 | 1 1/4" | 20 1/2" |
83 | 1 1/4" | 20 3/4" |
84 | 1 1/4" | 21" |
85 | 1 1/4" | 21 1/4" |
86 | 1 1/4" | 21 1/2" |
87 | 1 1/4" | 21 3/4" |
88 | 1 1/4" | 22" |
89 | 1 1/4" | 22 1/4" |
90 | 1 1/4" | 22 1/2" |
91 | 1 1/4" | 22 3/4" |
92 | 1 1/4" | 23" |
93 | 1 1/4" | 23 1/4" |
94 | 1 1/4" | 23 1/2" |
95 | 1 1/4" | 23 3/4" |
96 | 1 1/4" | 24" |
97 | 1 1/4" | 24 1/4" |
98 | 1 1/4" | 24 1/2" |
99 | 1 1/4" | 24 3/4" |
100 | 1 1/4" | 25" |
101 | 1 1/4" | 25 1/4" |
102 | 1 1/4" | 25 1/2" |
103 | 1 1/4" | 25 3/4" |
104 | 1 1/4" | 26" |
105 | 1 1/4" | 26 1/4" |
106 | 1 1/4" | 26 1/2" |
107 | 1 1/4" | 26 3/4" |
108 | 1 1/4" | 27" |
109 | 1 1/4" | 27 1/4" |
110 | 1 1/4" | 27 1/2" |
111 | 1 1/4" | 27 3/4" |
112 | 1 1/4" | 28" |
113 | 1 1/4" | 28 1/4" |
114 | 1 1/4" | 28 1/2" |
115 | 1 1/4" | 28 3/4" |
116 | 1 1/4" | 29" |
117 | 1 1/4" | 29 1/4" |
118 | 1 1/4" | 29 1/2" |
119 | 1 1/4" | 29 3/4" |
120 | 1 1/4" | 30" |
121 | 1 1/4" | 30 1/4" |
122 | 1 1/4" | 30 1/2" |
123 | 1 1/4" | 30 3/4" |
124 | 1 1/4" | 31" |
125 | 1 1/4" | 31 1/4" |
126 | 1 1/4" | 31 1/2" |
127 | 1 1/4" | 31 3/4" |
128 | 1 1/4" | 32" |
129 | 1 1/4" | 32 1/4" |
130 | 1 1/4" | 32 1/2" |
131 | 1 1/4" | 32 3/4" |
132 | 1 1/4" | 33" |
133 | 1 1/4" | 33 1/4" |
134 | 1 1/4" | 33 1/2" |
135 | 1 1/4" | 33 3/4" |
136 | 1 1/4" | 34" |
137 | 1 1/4" | 34 1/4" |
138 | 1 1/4" | 34 1/2" |
139 | 1 1/4" | 34 3/4" |
140 | 1 1/4" | 35" |
141 | 1 1/4" | 35 1/4" |
142 | 1 1/4" | 35 1/2" |
143 | 1 1/4" | 35 3/4" |
144 | 1 1/4" | 36" |
145 | 1 1/4" | 36 1/4" |
146 | 1 1/4" | 36 1/2" |
147 | 1 1/4" | 36 3/4" |
148 | 1 1/4" | 37" |
149 | 1 1/4" | 37 1/4" |
150 | 1 1/4" | 37 1/2" |
151 | 1 1/4" | 37 3/4" |
152 | 1 1/4" | 38" |
153 | 1 1/4" | 38 1/4" |
154 | 1 1/4" | 38 1/2" |
155 | 1 1/4" | 38 3/4" |
156 | 1 1/4" | 39" |
157 | 1 1/4" | 39 1/4" |
158 | 1 1/4" | 39 1/2" |
159 | 1 1/4" | 39 3/4" |
160 | 1 1/4" | 40" |
161 | 1 1/4" | 40 1/4" |
162 | 1 1/4" | 40 1/2" |
163 | 1 1/4" | 40 3/4" |
164 | 1 1/4" | 41" |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs