1 1/16" Bore Stainless Steel Cylinder - SSN-17

Manufacturer Clippard Minimatic
Description 1 1/16'' Bore Stainless Steel Cylinder - SSN-17 - Stroke 1/4"
Part number SSN-17-1/4
Product selection
Selector Bore Stroke
1 1 1/16" 1/4"
2 1 1/16" 1/2"
3 1 1/16" 3/4"
4 1 1/16" 1"
5 1 1/16" 1 1/4"
6 1 1/16" 1 1/2"
7 1 1/16" 1 3/4"
8 1 1/16" 2"
9 1 1/16" 2 1/4"
10 1 1/16" 2 1/2"
11 1 1/16" 2 3/4"
12 1 1/16" 3"
13 1 1/16" 3 1/4"
14 1 1/16" 3 1/2"
15 1 1/16" 3 3/4"
16 1 1/16" 4"
17 1 1/16" 4 1/4"
18 1 1/16" 4 1/2"
19 1 1/16" 4 3/4"
20 1 1/16" 5"
21 1 1/16" 5 1/4"
22 1 1/16" 5 1/2"
23 1 1/16" 5 3/4"
24 1 1/16" 6"
25 1 1/16" 6 1/4"
26 1 1/16" 6 1/2"
27 1 1/16" 6 3/4"
28 1 1/16" 7"
29 1 1/16" 7 1/4"
30 1 1/16" 7 1/2"
31 1 1/16" 7 3/4"
32 1 1/16" 8"
33 1 1/16" 8 1/4"
34 1 1/16" 8 1/2"
35 1 1/16" 8 3/4"
36 1 1/16" 9"
37 1 1/16" 9 1/4"
38 1 1/16" 9 1/2"
39 1 1/16" 9 3/4"
40 1 1/16" 10"
41 1 1/16" 10 1/4"
42 1 1/16" 10 1/2"
43 1 1/16" 10 3/4"
44 1 1/16" 11"
45 1 1/16" 11 1/4"
46 1 1/16" 11 1/2"
47 1 1/16" 11 3/4"
48 1 1/16" 12"
49 1 1/16" 12 1/4"
50 1 1/16" 12 1/2"
51 1 1/16" 12 3/4"
52 1 1/16" 13"
53 1 1/16" 13 1/4"
54 1 1/16" 13 1/2"
55 1 1/16" 13 3/4"
56 1 1/16" 14"
57 1 1/16" 14 1/4"
58 1 1/16" 14 1/2"
59 1 1/16" 14 3/4"
60 1 1/16" 15"
61 1 1/16" 15 1/4"
62 1 1/16" 15 1/2"
63 1 1/16" 15 3/4"
64 1 1/16" 16"
65 1 1/16" 16 1/4"
66 1 1/16" 16 1/2"
67 1 1/16" 16 3/4"
68 1 1/16" 17"
69 1 1/16" 17 1/4"
70 1 1/16" 17 1/2"
71 1 1/16" 17 3/4"
72 1 1/16" 18"
73 1 1/16" 18 1/4"
74 1 1/16" 18 1/2"
75 1 1/16" 18 3/4"
76 1 1/16" 19"
77 1 1/16" 19 1/4"
78 1 1/16" 19 1/2"
79 1 1/16" 19 3/4"
80 1 1/16" 20"
81 1 1/16" 20 1/4"
82 1 1/16" 20 1/2"
83 1 1/16" 20 3/4"
84 1 1/16" 21"
85 1 1/16" 21 1/4"
86 1 1/16" 21 1/2"
87 1 1/16" 21 3/4"
88 1 1/16" 22"
89 1 1/16" 22 1/4"
90 1 1/16" 22 1/2"
91 1 1/16" 22 3/4"
92 1 1/16" 23"
93 1 1/16" 23 1/4"
94 1 1/16" 23 1/2"
95 1 1/16" 23 3/4"
96 1 1/16" 24"
97 1 1/16" 24 1/4"
98 1 1/16" 24 1/2"
99 1 1/16" 24 3/4"
100 1 1/16" 25"
101 1 1/16" 25 1/4"
102 1 1/16" 25 1/2"
103 1 1/16" 25 3/4"
104 1 1/16" 26"
105 1 1/16" 26 1/4"
106 1 1/16" 26 1/2"
107 1 1/16" 26 3/4"
108 1 1/16" 27"
Bore
Stroke
Not available
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA