1 1/16" Bore Stainless Steel Cylinder - SDH-17

Manufacturer Clippard Minimatic
Description 1 1/16'' Bore Stainless Steel Cylinder - SDH-17 - Stroke 1/4"
Part number SDH-17-1/4
Product selection
Selector Bore Stroke
2 1 1/16" 1/4"
4 1 1/16" 1/2"
5 1 1/16" 3/4"
6 1 1/16" 1"
9 1 1/16" 1 1/4"
10 1 1/16" 1 1/2"
14 1 1/16" 1 3/4"
15 1 1/16" 2"
16 1 1/16" 2 1/4"
17 1 1/16" 2 1/2"
18 1 1/16" 2 3/4"
19 1 1/16" 3"
20 1 1/16" 3 1/4"
21 1 1/16" 3 1/2"
22 1 1/16" 3 3/4"
23 1 1/16" 4"
24 1 1/16" 4 1/4"
25 1 1/16" 4 1/2"
26 1 1/16" 4 3/4"
27 1 1/16" 5"
28 1 1/16" 5 1/4"
29 1 1/16" 5 1/2"
30 1 1/16" 5 3/4"
31 1 1/16" 6"
32 1 1/16" 6 1/4"
33 1 1/16" 6 1/2"
34 1 1/16" 6 3/4"
35 1 1/16" 7"
36 1 1/16" 7 1/4"
37 1 1/16" 7 1/2"
38 1 1/16" 7 3/4"
39 1 1/16" 8"
40 1 1/16" 8 1/4"
41 1 1/16" 8 1/2"
42 1 1/16" 8 3/4"
43 1 1/16" 9"
44 1 1/16" 9 1/4"
45 1 1/16" 9 1/2"
46 1 1/16" 9 3/4"
47 1 1/16" 10"
48 1 1/16" 10 1/4"
49 1 1/16" 10 1/2"
50 1 1/16" 10 3/4"
51 1 1/16" 11"
52 1 1/16" 11 1/4"
53 1 1/16" 11 1/2"
54 1 1/16" 11 3/4"
55 1 1/16" 12"
56 1 1/16" 12 1/4"
57 1 1/16" 12 1/2"
58 1 1/16" 12 3/4"
59 1 1/16" 13"
60 1 1/16" 13 1/4"
61 1 1/16" 13 1/2"
62 1 1/16" 13 3/4"
63 1 1/16" 14"
64 1 1/16" 14 1/4"
65 1 1/16" 14 1/2"
66 1 1/16" 14 3/4"
67 1 1/16" 15"
68 1 1/16" 15 1/4"
69 1 1/16" 15 1/2"
70 1 1/16" 15 3/4"
71 1 1/16" 16"
72 1 1/16" 16 1/4"
73 1 1/16" 16 1/2"
74 1 1/16" 16 3/4"
75 1 1/16" 17"
76 1 1/16" 17 1/4"
77 1 1/16" 17 1/2"
78 1 1/16" 17 3/4"
79 1 1/16" 18"
80 1 1/16" 18 1/4"
81 1 1/16" 18 1/2"
82 1 1/16" 18 3/4"
83 1 1/16" 19"
84 1 1/16" 19 1/4"
85 1 1/16" 19 1/2"
86 1 1/16" 19 3/4"
87 1 1/16" 20"
Bore
Stroke
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA