Class 300 flanges - NPS 26 to 36 - Welding neck

Standard BS 3293 - 1960
Description Class 300 flange NPS 26 - Welding neck
Part number BS 3293 - NPS 26 - T 0.375 - 300
Mass 304 kg
Omniclass number 23.27.45.29
Product selection
Selector nominal Ø (mm) NPS (pouce) O (mm) C mini (mm) Drilling G (mm) d (mm) A (mm) X (mm) Y (mm) R (mm) r mini (mm) Weight (kg)
1 650 26 971.5 79.4 28 876.3 44.4 666.7 720.7 184.1 749.3 9.5 304
2 700 28 1035 85.7 28 939.8 44.4 717.5 774.7 196.8 800.1 11.1 367
3 750 30 1092.2 92.1 28 996.9 47.8 768.3 827.1 209.5 857.2 11.1 422
4 800 32 1149.3 98.4 28 1054.1 50.8 819.1 881.1 222.2 914.4 11.1 465
5 850 34 1206.5 101.6 28 1104.9 50.8 871.6 936.6 231.8 965.2 12.7 545
6 900 36 1270 104.8 32 1168.4 53.8 922.4 990.6 241.3 1022.3 12.7 590
nominal Ø (mm)
NPS (pouce)
O (mm)
C mini (mm)
Drilling
G (mm)
d (mm)
A (mm)
X (mm)
Y (mm)
R (mm)
r mini (mm)
Weight (kg)